LTC1177

Obsolete

Isolated MOSFET Drivers

Viewing:

Overview

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

  • UL Recognized File E151738 to UL1577
  • No Secondary Power Supply
  • Drives Any Logic Level FET
  • Low Input Current: 1mA Typ (LTC1177-5), 2.5mA Typ (LTC1177-12)
  • Turns On in 1ms Typ and Turns Off in 1ms Typ
  • 2500VRMS of Isolation Voltage
  • Isolates Input from High Voltage Transients at Load
  • Clean, Bounce-Free Switching
  • Current Limit
  • Small Outline Package
LTC1177
Isolated MOSFET Drivers
Isolated High Side Switch Input vs Output Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4440 PRODUCTION High Speed, High Voltage High Side Gate Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1177 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed