LTC1144

PRODUCTION

Switched-Capacitor Wide Input Range Voltage Converter with Shutdown

Viewing:

Overview

  • Wide Operating Supply Voltage Range: 2V to 18V
  • Boost Pin (Pin 1) for Higher Switching Frequency
  • Simple Conversion of 15V to –15V Supply
  • Low Output Resistance: 120Ω Maximum
  • Power Shutdown to 8μA with SHDN Pin
  • Open Circuit Voltage Conversion Efficiency: 99.9% Typical
  • Power Conversion Efficiency: 93% Typical
  • Easy to Use

The LTC1144 is a monolithic CMOS switched-capacitor voltage converter. It performs supply voltage conversion from positive to negative from an input range of 2V to 18V, resulting in complementary output voltages of –2V to –18V. Only two noncritical external capacitors are needed for the charge pump and charge reservoir functions.

The converter has an internal oscillator that can be overdriven by an external clock or slowed down when connected to a capacitor. The oscillator runs at a 10kHz frequency when unloaded. A higher frequency outside the audio band can also be obtained if the Boost Pin is tied to V+. The SHDN  pin reduces supply current to 8μA and can be used to save power when the converter is not in use.

The LTC1144 contains an internal oscillator, divide-by-two, voltage level shifter, and four power MOSFETs. A special logic circuit will prevent the power N-channel switch substrate from turning on.

Applications

  • Conversion of 15V to ±15V Supplies
  • Inexpensive Negative Supplies
  • Data Acquisition Systems
  • High Voltage Upgrade to LTC1044 or 7660
  • Voltage Division and Multiplications
  • Automotive Applications
  • Battery Systems with Wall Adapter/Charger

LTC1144
Switched-Capacitor Wide Input Range Voltage Converter with Shutdown
Generating –15V from 15V Output Voltage vs Load Current, V+ = 15V Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1144
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1144 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed