LTC1144
LTC1144
PRODUCTIONSwitched-Capacitor Wide Input Range Voltage Converter with Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $4.48
Viewing:
Overview
- Wide Operating Supply Voltage Range: 2V to 18V
- Boost Pin (Pin 1) for Higher Switching Frequency
- Simple Conversion of 15V to –15V Supply
- Low Output Resistance: 120Ω Maximum
- Power Shutdown to 8μA with SHDN Pin
- Open Circuit Voltage Conversion Efficiency: 99.9% Typical
- Power Conversion Efficiency: 93% Typical
- Easy to Use
The LTC1144 is a monolithic CMOS switched-capacitor voltage converter. It performs supply voltage conversion from positive to negative from an input range of 2V to 18V, resulting in complementary output voltages of –2V to –18V. Only two noncritical external capacitors are needed for the charge pump and charge reservoir functions.
The converter has an internal oscillator that can be overdriven by an external clock or slowed down when connected to a capacitor. The oscillator runs at a 10kHz frequency when unloaded. A higher frequency outside the audio band can also be obtained if the Boost Pin is tied to V+. The SHDN pin reduces supply current to 8μA and can be used to save power when the converter is not in use.
The LTC1144 contains an internal oscillator, divide-by-two, voltage level shifter, and four power MOSFETs. A special logic circuit will prevent the power N-channel switch substrate from turning on.
Applications
- Conversion of 15V to ±15V Supplies
- Inexpensive Negative Supplies
- Data Acquisition Systems
- High Voltage Upgrade to LTC1044 or 7660
- Voltage Division and Multiplications
- Automotive Applications
- Battery Systems with Wall Adapter/Charger
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1144CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1144CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1144CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1144IN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1144IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1144IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1144CN8#PBF | PRODUCTION | |
| LTC1144IN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1144CN8#PBF | PRODUCTION | |
| LTC1144IN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1144CN8#PBF | PRODUCTION | |
| LTC1144IN8#PBF | PRODUCTION | |
|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LTC1144CS8#PBF | PRODUCTION | |
| LTC1144CS8#TRPBF | PRODUCTION | |
| LTC1144IS8#PBF | PRODUCTION | |
| LTC1144IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1144CS8#PBF | PRODUCTION | |
| LTC1144CS8#TRPBF | PRODUCTION | |
| LTC1144IS8#PBF | PRODUCTION | |
| LTC1144IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1144
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1144 yet. Have something to say?
Start a Discussion on EngineerZone®