LTC1143
PRODUCTIONDual High Efficiency SO-16 Step-Down Switching Regulator Controllers
- Part Models
- 6
- 1ku List Price
- Starting From $7.50
Overview
- Dual Outputs LTC1143, LTC1143L: 3.3V, 5V LTC1143L-ADJ: Dual Adjustable
- Very High Efficiency: Over 95% Possible
- Current Mode Operation for Excellent Line and Load Transient Response
- High Efficiency Maintained over Three Decades of Output Current
- Low Standby Current at Light Loads: 160µA/Output
- Logic-Controlled Shutdown (LTC1143, LTC1143L)
- Wide VIN Range: 3.5V to 16V (LTC1143L, LTC1143L-ADJ)
- Very Low Dropout Operation: 100% Duty Cycle
- Available in Narrow 16-Pin SO Package
The LTC1143 series is a dual step-down switching regulator controller featuring automatic Burst Mode™ operation to maintain high efficiencies at low output currents. This device is composed of two separate regulator blocks, each driving an external power MOSFET at switching frequencies up to 400kHz using a constant off-time current mode architecture. Both fixed and adjustable voltages are available.
The operating current level for both regulators is user-programmable via an external current sense resistor. Wide input supply range allows operation from 4V to 14V (16V maximum). The LTC1143L and LTC1143L-ADJ extend operation to VIN = 3.5V. 100% duty cycle provides low dropout regulation limited only by the RDS(ON) of the external MOSFET and resistance of the inductor and current sense resistor.
The LTC1143 series is ideal for applications requiring dual output voltages with high conversion efficiencies over a wide load current range in a small amount of board space.
Applications
- Personal Digital Assistants
- Notebook and Palmtop Computers
- Battery-Operated Digital Devices
- Portable Instruments
- DC Power Distribution Systems
Documentation
Data Sheet 1
Application Note 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1143CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1143CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1143LCS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1143LCS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1143LCS-ADJ#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1143LCS-ADJ#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1143CS#PBF | PRODUCTION | |
| LTC1143CS#TRPBF | PRODUCTION | |
| LTC1143LCS#PBF | PRODUCTION | |
| LTC1143LCS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0252 Epoxy Change from Henkel 8290 to 8290A for 16-Lead SOIC Package |
||
| LTC1143CS#PBF | PRODUCTION | |
| LTC1143CS#TRPBF | PRODUCTION | |
| LTC1143LCS#PBF | PRODUCTION | |
| LTC1143LCS#TRPBF | PRODUCTION | |
| LTC1143LCS-ADJ#PBF | PRODUCTION | |
| LTC1143LCS-ADJ#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1143CS#PBF | PRODUCTION | |
| LTC1143CS#TRPBF | PRODUCTION | |
| LTC1143LCS#PBF | PRODUCTION | |
| LTC1143LCS#TRPBF | PRODUCTION | |
| LTC1143LCS-ADJ#PBF | PRODUCTION | |
| LTC1143LCS-ADJ#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1143
- LTC1143L
- LTC1143L-ADJ
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1143 yet. Have something to say?
Start a Discussion on EngineerZone®