LTC1099
PRODUCTIONHigh Speed 8-Bit A/D Converter with Built-In Sample-and-Hold
- Part Models
- 5
- 1ku List Price
- Starting From $13.61
Overview
- Built-In Sample-and-Hold
- No Missing Codes
- No User Trims Required
- All Timing Inputs Edge Sensitive for Easy Processor Interface
- Fast Conversion Time: 2.5µs
- Latched Three-State Outputs
- Single 5V Operation
- No External Clock
- Overflow Output Allows Cascading
- TC Input Allows User Adjustable Conversion Time
- 0.3" Wide 20-Pin PDIP
The LTC1099 is a high speed microprocessor compatible 8-bit analog-to-digital converter (A/D). An internal sample-and-hold (S/H) allows the A/D to convert inputs up to the full Nyquist limit. With a conversion rate of 2.5µs, this allows 156kHz 5VP-P input signals or slew rates as high as 2.5V/µs, to be digitized without the need for an external S/H.
Two modes of operation, READ (RD) mode and WRITE-READ (WR-RD) mode, allows easy interface with processors. All timing is internal and edge sensitive which eliminates the need for external pulse shaping circuits. The Stand-Alone (S/A) mode is convenient for those applications not involving a processor.
Data outputs are latched with three-state control to allow easy interface to a processor data bus or I/O port. An overflow output (OFL) is provided to allow cascading for higher resolution.
Applications
- Resolution: 8 Bits
- Conversion Time:
- 2.5µs (RD Mode)
- 2.5µs (WR-RD Mode)
- Slew Rate Limit (Internal S/H): 2.5V/µs
- Low Power: 75mW Max
- Total Unadjusted Error
- LTC1099: ±1LSB
- LTC1099A: ±1/2LSB
Documentation
Data Sheet 1
Application Note 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1099ACN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1099AIN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1099CN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1099CSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1099CSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1099ACN#PBF | PRODUCTION | |
| LTC1099AIN#PBF | PRODUCTION | |
| LTC1099CN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1099CSW#PBF | PRODUCTION | |
| LTC1099CSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.