LT8673
LT8673
RECOMMENDED FOR NEW DESIGNSActive Rectifier Controller with Voltage Monitoring
- Part Models
- 2
- 1ku List Price
- Starting From $3.58
Viewing:
Overview
- Reverse Input Protection to -40V
- Improved Performance Compared to a Schottky Diode
- Reduce Power Dissipation by > 90%
- Reduce Drop to 20mV
- Ultrafast Transient Response
- Rectifies 6VP-P Up to 50kHz
- Rectifies 2VP-P Up to 100kHz
- Wide Operating Voltage Range: 3V to 42V
- Two Integrated Comparators for Cold Crank Detection
- Programmable Anti-glitch Filters
- Dedicated Enable Pin (ENR)
- Voltage Monitoring Protection Pins
- Low 55μA Quiescent Current in Operation
- Low 3.8μA Shutdown Current
- Accurate 1.2V Enable Pin Threshold
- Small 20-Lead 3mm x 4mm Side-Wettable Quad Flat No-Lead (QFN) Package
- AEC-Q100 Qualified for Automotive Applications
The LT8673 is an active rectifier controller for reverse input protection that includes two independent low IQ comparators with programmable glitch rejection filters for cold start pulse detection and two voltage monitoring protection pins to sense the battery voltage safely using an external resistive divider and ADC (analog-to-digital converter). The highly integrated comparators and active rectifier solution greatly simplify the Bill of Materials (BOM) and shrinks the printed circuit board (PCB) area. The controller drives an external N-channel Metal-oxide semiconductor field-effect transistor (MOSFET) to replace a power Schottky diode. Its very low quiescent current and fast transient response meet the tough requirements in automotive applications where AC input signals of up to 100kHz are present. These signals are rectified with minimum power dissipation on the external MOSFET, simplifying thermal management on the PCB.
With a drop of only 20mV, the LT8673 solution eases the minimum input voltage requirement during cold crank and start-stop, allowing simpler and more efficient circuits. A fast turn-off minimizes reverse current transients if the input power source fails or is shorted. An available shutdown mode reduces the quiescent current to 3.8μA.
An integrated auxiliary boost regulator provides the required boost voltage to turn the external MOSFET fully on. A FAULT pin signals if the external FET is not ready to take load current.
APPLICATIONS
- Automotive Battery Protection
- Industrial Supplies
- Portable Instrumentation
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Please send your project details, company information and contact by e-mail to BUC_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8673RUDCM#WTRMPBF | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) | ||
| LT8673RUDCM#WTRPBF | 20-Lead Plastic Side Solderable QFN (3mm × 4mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8673
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT8673 yet. Have something to say?
Start a Discussion on EngineerZone®