LT8616
PRODUCTIONDual 42V Synchronous Monolithic Step-Down Regulator with 6.5μA Quiescent Current
- Part Models
- 10
- 1ku List Price
- Starting From $6.26
Overview
- Wide Input Voltage Range: 3.4V to 42V
- 2.5A and 1.5A Buck Regulators with Separate Inputs
- Fast Minimum Switch On-Time: 35ns
- Ultralow Quiescent Current Burst Mode® Operation:
- 6.5μA IQ Regulating 12VIN to 5VOUT and 3.3VOUT
- Output Ripple < 15mV
- 180° Out of Phase Switching
- Adjustable: 200kHz to 3MHz
- Synchronizable: 250kHz to 3MHz
- Accurate 1V Enable Pin Thresholds
- Internal Compensation
- Output Soft-Start and Tracking
- TSSOP Package: Output Stays at or Below Regulation Voltage During Adjacent Pin Short or When a Pin Is Left Floating
- Thermally Enhanced 28-Lead TSSOP and 3mm × 6mm QFN Packages
The LT8616 is a high efficiency, high speed, dual synchronous monolithic step-down switching regulator that consumes only 6.5μA of quiescent current with both channels enabled. Both channels contain all switches and necessary circuitry to minimize the need for external components. Low ripple Burst Mode operation enables high efficiency down to very low output currents while minimizing output ripple. A SYNC pin allows synchronization to an external clock. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The enable pins have accurate 1V thresholds and can be used to program undervoltage lockout. Capacitors on the TR/SS pins programs the output voltage ramp rate during startup while the PG pins signal when each output is within 10% of the programmed output voltage. The LT8616 is available in a TSSOP package for high reliability.
Applications
- Automotive and Industrial Supplies
- General Purpose Step-Down
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Brochure 1
Thought Leadership 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8616EFE#PBF | 28-Lead TSSOP w/ EP | ||
| LT8616EFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LT8616EUDE#PBF | 28-Lead QFN (3mm x 6mm x 0.75mm w/ EP) | ||
| LT8616EUDE#TRPBF | 28-Lead QFN (3mm x 6mm x 0.75mm w/ EP) | ||
| LT8616HFE#PBF | 28-Lead TSSOP w/ EP | ||
| LT8616HFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LT8616IFE#PBF | 28-Lead TSSOP w/ EP | ||
| LT8616IFE#TRPBF | 28-Lead TSSOP w/ EP | ||
| LT8616IUDE#PBF | 28-Lead QFN (3mm x 6mm x 0.75mm w/ EP) | ||
| LT8616IUDE#TRPBF | 28-Lead QFN (3mm x 6mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT8616EFE#PBF | PRODUCTION | |
| LT8616EFE#TRPBF | PRODUCTION | |
| LT8616HFE#PBF | PRODUCTION | |
| LT8616HFE#TRPBF | PRODUCTION | |
| LT8616IFE#PBF | PRODUCTION | |
| LT8616IFE#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8616EFE#PBF | PRODUCTION | |
| LT8616EFE#TRPBF | PRODUCTION | |
| LT8616EUDE#PBF | PRODUCTION | |
| LT8616EUDE#TRPBF | PRODUCTION | |
| LT8616HFE#PBF | PRODUCTION | |
| LT8616HFE#TRPBF | PRODUCTION | |
| LT8616IFE#PBF | PRODUCTION | |
| LT8616IFE#TRPBF | PRODUCTION | |
| LT8616IUDE#PBF | PRODUCTION | |
| LT8616IUDE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT8616EFE#PBF | PRODUCTION | |
| LT8616EFE#TRPBF | PRODUCTION | |
| LT8616HFE#PBF | PRODUCTION | |
| LT8616HFE#TRPBF | PRODUCTION | |
| LT8616IFE#PBF | PRODUCTION | |
| LT8616IFE#TRPBF | PRODUCTION | |
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8616EFE#PBF | PRODUCTION | |
| LT8616EFE#TRPBF | PRODUCTION | |
| LT8616EUDE#PBF | PRODUCTION | |
| LT8616EUDE#TRPBF | PRODUCTION | |
| LT8616HFE#PBF | PRODUCTION | |
| LT8616HFE#TRPBF | PRODUCTION | |
| LT8616IFE#PBF | PRODUCTION | |
| LT8616IFE#TRPBF | PRODUCTION | |
| LT8616IUDE#PBF | PRODUCTION | |
| LT8616IUDE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT8616
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LT8616
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.