LT8610AC
LT8610AC-1

PRODUCTION

42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current

Viewing:

Overview

  • LT8610 Feature Set, Plus:
    • 3V Minimum Input Voltage
    • 800mV Feedback Voltage
    • 3.5A Maximum Output Current
    • Fast 30ns Minimum Switch-On Time
    • Improved Burst Mode Efficiency
    • Improved EMI
  • Wide Input Voltage Range: 3V to 42V
  • Ultralow Quiescent Current Burst Mode® Operation:
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
  • Low Dropout Under All Conditions: 200mV at 1A
  • High Efficiency Synchronous Operation:
    • 95% Efficiency at 1A, 5VOUT from 12VIN
    • 93% Efficiency at 1A, 3.3VOUT from 12VIN
  • Safely Tolerates Inductor Saturation in Overload
  • Adjustable and Synchronizable Frequency:
    • LT8610AC: 200kHz to 2.2MHz
    • LT8610AC-1: 1.5MHz to 2.2MHz
  • Accurate 1.015V Enable Pin Threshold
  • Output Soft-Start and Tracking
  • Small Thermally Enhanced 16-Lead MSOP Package
  • AEC-Q100 Qualified for Automotive Applications

The LT8610AC/LT8610AC-1 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 2.5μA of quiescent current. Compared to the LT8610AB, the LT8610AC/LT8610AC-1 has a lower feedback voltage of 800mV and a lower minimum VIN of 3V. The LT8610AC/LT8610AC-1 has the same additional features of the LT8610AB as compared to the LT8610: higher maximum output current of 3.5A, faster minimum on time of 30ns, and higher light load efficiency.

The LT8610AC/LT8610AC-1 has a SYNC pin for synchronization to an external clock. A capacitor on the TR/SS pin programs the output voltage ramp rate during startup. The PG flag signals when VOUT is within ±8% of the programmed output voltage as well as fault conditions. The LT8610AC-1 has internal compensation optimized for high switching frequencies resulting in improved transient response compared to the LT8610AC. The LT8610AC-1 also has a feature which will soft-start the part when exiting dropout or brownout conditions reducing output voltage overshoot.

Feedback Voltage Min VIN Output Current Notes
LT8610AC-1 0.80V 3.0V 3.5A FSW = 1.5MHz to 2.2MHz, Optimized Transient Response
LT8610AC 0.80V 3.0V 3.5A FSW = 200kHz to 2.2MHz
LT8610AB 0.97V 3.4V 3.5A Improved Burst Mode Efficiency
LT8610AX 0.97V 3.4V 3.5A 175°C Max Junction Temp
LT8610A 0.97V 3.4V 3.5A Higher IOUT, 30ns Min On Time
LT8610 0.97V 3.4V 2.5A -

Applications

  • Automotive and Industrial Supplies
  • GSM Power Supplies

LT8610AC
LT8610AC-1
42V, 3.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
LT8610AC/LT8610AC Application Circuit LT8610AC/LT8610AC Pin Configuration LT8610AC/LT8610AC Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8610
  • LT8610A
  • LT8610AB
  • LT8610AC

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT8610
  • LT8610A
  • LT8610AB
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed