LT8460

PRE-RELEASE

Fast and Accurate 5V Octal 2A/Single 16A Step-Down Converter with Daisy-Chain SPI

Viewing:

Overview

  • Eight Channels: 3.2-5VIN at 2AOUT(MAX)
  • Output Accuracy of ±0.25% over 0°C to –85°C
  • Operating Range up to TJ = 125°C
  • Dedicated VSNSN Combined Ground Sensing for True Differential Sensing at Chip Level
  • Serial Peripheral Interface (SPI) for Programmability and Telemetry
    • Programmable VOUT from 0.4V to 4.5V
    • Programmable Channel Configurations: 8x2A, 4x4A, 6x2A and 1x4A, 4x2A and 2x4A, 2x8A, 1x16A Synchronous Phase Shifted Operation
    • Programmable Faults to Trigger Common Open-Drain FAULTb Status Output
    • Programmable Overcurrent Protection (OCP), Overvoltage Protection (OVP), Undervoltage Protection (UVP), Overtemperature (OT), and Fault Response
    • Programmable Switching Frequency: 650kHz, 1.25MHz, 2.5MHz
    • VOUT, IOUT Telemetry
  • Status Register for Fault Reporting
  • SYNC_OUT and CLK_OUT for Simplified Signal Routing
  • 30-Lead (3.3mm x 6.3mm) LQFN Package
LT8460
Fast and Accurate 5V Octal 2A/Single 16A Step-Down Converter with Daisy-Chain SPI
LT8460-chip-illustration.png
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT8460 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed