LT8391A

RECOMMENDED FOR NEW DESIGNS

60V 2MHz Synchronous 4-Switch Buck-Boost LED Driver Controller

Viewing:

Overview

  • 4-Switch Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Up to 95% Efficiency at 2MHz
  • Proprietary Peak-Buck Peak-Boost Current Mode
  • Wide VIN Range: 4V to 60V
  • Wide VOUT Range: 0V to 60V (51V LED)
  • ±3% LED Current Accuracy
  • 2000:1 External and 128:1 Internal PWM Dimming
  • High Side PMOS PWM Switch Driver
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Adjustable and Synchronizable: 600kHz to 2MHz
  • Flicker-Free Spread Spectrum for Low EMI
  • Open and Short LED Protection with Fault Reporting
  • Available in 28-Lead TSSOP with Exposed Pad and 28-Lead QFN (4mm × 5mm)
  • AEC-Q100 Qualified for Automotive Applications

The LT8391A is a synchronous 4-switch buck-boost LED controller that regulates LED current from input voltage above, below, or equal to the output voltage. The proprietary peak-buck peak-boost current mode control scheme allows adjustable and synchronizable 600kHz to 2MHz fixed frequency operation, or internal 25% triangle spread spectrum operation for low EMI. With 4V to 60V input, 0V to 60V output, and seamless low noise transitions between operation regions, the LT8391A is ideal for LED driver and battery charger applications in automotive, industrial, and battery-powered systems.

The LT8391A provides both internal (up to 128:1) and external (up to 2000:1) LED current PWM dimming with a high-side PMOS switch. Two CTRL pins provide flexible 20:1 analog dimming with ±3% LED current accuracy at 100mV full scale. Fault protection is provided to detect an open or short LED condition, during which the LT8391A retries, latches off, or keeps running.

Switching Frequency Max Output Power
LT8391   Adjustable 150kHz - 650kHz 450W+
LT8391A 2MHz 50W+

Applications

  • Automotive Head Lamps/Running Lamps
  • High Frequency LED Lighting

LT8391A
60V 2MHz Synchronous 4-Switch Buck-Boost LED Driver Controller
LT8391A Application Circuit LT8391A Performance Graph LT8391A Pin Configuration LT8391A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT8391
  • LT8391A
  • LT8391D
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2575A

LT8391AIFE Demo Board | 60V 2MHz Synchronous 1.5A Buck-Boost LED Driver

Product Details

Demonstration circuit DC2575A is a 60V 2MHz synchronous buck-boost LED driver featuring the LT8391A. It accepts an input voltage from 4V to 60V and drives a single string of LEDs up to 16V at 1.5A. DC2575A runs at 2MHz switching frequency and features spread spectrum frequency modulation (SSFM) which can be enabled with a simple jumper. SSFM spreads the switching frequency from fSW to fSW + 25% for reduced EMI. SSFM is not necessary in applications where EMI is not important.

DC2575A
LT8391AIFE Demo Board | 60V 2MHz Synchronous 1.5A Buck-Boost LED Driver
DC2575A Evaluation Board DC2575A Evaluation Board - Top View DC2575A Evaluation Board - Bottom View DC2575A Application Circuit

Latest Discussions

Recently Viewed