LT8204
LT8204
NOT RECOMMENDED FOR NEW DESIGNS40V Full-Bridge or Dual Half-Bridge Controller
Viewing:
Overview
- Full-Bridge or Dual Half-Bridge Controller
- Dual Bidirectional, Rail-to-Rail Precision Current Monitors (200μV VOS)
- Dual On-Chip 16-Bit Monotonic DACs
- 4-Wire SPI with Error Detection and Correction
- Quad N-Channel MOSFET 5.3V Gate Drivers
- VIN Range: 5.5V to 40V
- Configurable Output Current or Voltage Regulation
- Configurable PWM Control Methods for Loop Stability
- 100kHz to 1MHz Fixed Switching Frequency with SYNC and Spread Spectrum
- System Monitor and Fault Report via SPI Interface
The LT8204 is a 40V full-bridge or dual half-bridge controller. It can be configured as either a four-switch full-bridge controller or dual two-switch half-bridge controllers to regulate either the output voltage or the output current. The LT8204 provides two selectable PWM control methods (i.e., peak current mode control and voltage mode control) to ease loop frequency compensation for applications with different load types (inductive, resistive, or capacitive loads).
The LT8204 features dual bidirectional rail-to-rail precision (200μV VOS) load current monitors, output voltage monitors, and dual on-chip 16-bit monotonic digital-to-analog converters (DACs). Together with the serial peripheral interface (SPI), the output current or voltage can be programmed precisely on-the-fly. The LT8204 also monitors the system operation status and reports via SPI interface in case of failure (e.g., loss of load connection, failure of external MOSFET devices).
APPLICATIONS
- Solenoid and Inductive Load Regulation
- Active or Semi-Active Damping Control
- Thermoelectric Cooler (TEC) Control
- Vibration Control
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on LT8204 yet. Have something to say?
Start a Discussion on EngineerZone®