LT80605
RECOMMENDED FOR NEW DESIGNS3V to 65V, 4A/5.5A Synchronous Step-Down Silent Switcher with 8μA Quiescent Current
- Part Models
- 8
- 1ku List Price
- Starting From $3.53
Overview
- Silent Switcher® Architecture
- Low EMI Emissions
- Spread-Spectrum Frequency Modulation
- High Efficiency at High Frequency
- Up to 94.5% at 400kHz, 24VIN to 5VOUT
- Up to 93% at 1MHz, 24VIN to 5VOUT
- Pin Selectable Adjustable, Fixed 3.3V and 5V Output
- Low Quiescent Current Burst Mode Operation
- 8μA IQ Regulating 24VIN to 5VOUT
- On-the-Fly Mode Change Among Burst, Pulse Skip and Forced Continuous Mode
- Burst and Pulse Skipping Modes to Enable Enhanced Light-Load Efficiency
- Built-in Output-Voltage Monitoring and Die Temperature Monitoring with PG/TJ
- 200kHz to 3MHz Adjustable Switching Frequency with External Clock Synchronization
- 80V Transient-Input Tolerant (LT8060xAHV)
- Programmable Soft-Start and Tracking
- Small 17-Lead 3mm × 4mm QFN
The LT8060xA and LT8060xAHV step-down regulators feature the Silent Switcher architecture to minimize electromagnetic interference (EMI) emissions while delivering high efficiency at frequencies up to 3MHz. The LT80604A and LT80604AHV deliver up to 4A continuous current, while the LT80605A and LT80605AHV support up to 5.5A continuous current. A low 8μA quiescent current, with the output in full regulation, enables applications requiring high efficiency at light loads.
The LT8060xA and LT8060xAHV enable high VIN to low VOUT conversion at high frequency, featuring a production-tested fast minimum top switch on-time of 25ns (typ). An accurate enable threshold can be set using the EN/UV pin, and a resistor at the RT pin programs the switch frequency. In addition, the device features a PG/TJ pin that can be used to monitor either the status of the output voltage or the die temperature. The die temperature monitor allows direct measurement of the silicon die temperature, enabling a robust, and reliable power supply design.
APPLICATIONS
- Automotive and Industrial Supplies
- General Purpose Step-Down
Documentation
Data Sheet 1
User Guide 2
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT80605AAFO+ | F173B4F+1F | ||
| LT80605AAFO+T | F173B4F+1F | ||
| LT80605AAFOA/VY+ | F173B4FY+1 | ||
| LT80605AAFOA/VY+T | F173B4FY+1 | ||
| LT80605AAFOAH/VY+ | F173B4FY+1 | ||
| LT80605AAFOAH/VY+T | F173B4FY+1 | ||
| LT80605AAFOH+ | F173B4F+1F | ||
| LT80605AAFOH+T | F173B4F+1F |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT80605
- LT80605A
- LT80605AHV
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT80605 yet. Have something to say?
Start a Discussion on EngineerZone®