Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT6650
PRODUCTIONMicropower, 400mV Reference with Rail-to-Rail Buffer Amplifier in SOT-23
- Part Models
- 6
- 1ku List Price
- Starting From $1.90
Overview
- Low Quiescent Current 5.6µA (typical)
- Wide Supply Range: 1.4V to 18V
- 400mV Reference ±1% Maximum Accuracy Over Temperature at 5V
- Rail-to-Rail Buffer Amplifier
- 0.5% 400mV Maximum Initial Accuracy at 5V
- Shunt Configurable
- Sinks and Sources Current
- Wide Operational Range –40°C to 125°C
- Externally Adjustable Output Voltage
- Low Profile 1mm 5-lead SOT-23 (ThinSOT™) Package
The LT6650 is a micropower, low voltage 400mV reference. Operating with supplies from 1.4V up to 18V, the device draws only 5.6µA typical, making it ideal for low voltage systems as well as handheld instruments and industrial control systems. With only two resistors the internal buffer amplifier can scale the 400mV reference to any desired value up to the supply voltage.
The reference is post package-trimmed to increase the output accuracy. The output can sink and source 200µA over temperature. Quiescent power dissipation is 28µW. Stability is ensured with any output capacitor of 1µF or higher.
The LT6650 is the lowest voltage series reference available in the 5-lead SOT-23 package.
Applications
- Battery-Operated Systems
- Handheld Instruments
- Industrial Control Systems
- Data Acquisition Systems
- Negative Voltage References
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT6650CS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT6650CS5#TRPBF | 5-Lead TSOT-23 | ||
| LT6650HS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT6650HS5#TRPBF | 5-Lead TSOT-23 | ||
| LT6650IS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT6650IS5#TRPBF | 5-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT6650
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.