Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT581X
PRODUCTION200°C Voltage Reference
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 100% Tested at 200°C
- Absolute Maximum Operating Temperature: 225°C
- Guaranteed Temperature Coefficient
A precision 10V voltage reference designed for flexible operation, supporting both series and shunt configurations. It offers reliable high-temperature performance with full testing at 200°C and operation up to 225°C, along with a guaranteed temperature coefficient for stable and predictable output across extreme conditions.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT581XH | 3-Lead TO-52 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
| LT581XH | ||
This is the most up-to-date revision of the Data Sheet.