LT4351

PRODUCTION

MOSFET Diode-OR Controller

Viewing:

Overview

  • Low Loss Replacement for ORing Diode in Multiple Sourced Power Supplies
  • External N-Channel MOSFETs for High Current Capability
  • Internal Boost Regulator Supply for MOSFET Gate Drive
  • Wide Input Range: 1.2V to 18V
  • Fast Switching MOSFET Gate Control
  • Input Under and Overvoltage Detection
  • STATUS and FAULT Outputs for Monitoring
  • Internal MOSFET Gate Clamp
  • Available in a 10-pin MSOP 

The LT4351 creates a near-ideal diode using external single or back-to-back N-channel MOSFETs. This ideal diode function permits low loss ORing of multiple power sources. Power sources can easily be ORed together to increase total system power and reliability with minimal effect on supply voltage or efficiency. Disparate power supplies can be efficiently ORed together.

The IC monitors the input supply with respect to the load and turns on the MOSFET(s) when the input supply is higher. If the MOSFET’s RDS(ON) is sufficiently small, the LT4351 will regulate the voltage across the MOSFET(s) to 15mV. A STATUS pin indicates the MOSFET on-state.

An internal boost regulator generates the MOSFET gate drive voltage. Low operating voltage allows for ORing of supplies as low as 1.2V.

The LT4351 will disable power passage during undervoltage or overvoltage conditions. These voltages are set by resistive dividers on the UV and OV pins. The undervoltage threshold has user programmable hysteresis. Overvoltage detection is filtered to reduce false triggering.

The LT4351 is available in a 10-pin MSOP.

Applications

  • Paralleled Power Supplies
  • Uninterrupted Supplies
  • High Availability Systems
  • N + 1 Redundant Power Supplies

LT4351
MOSFET Diode-OR Controller
Dual 5V Redundant Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC4352 RECOMMENDED FOR NEW DESIGNS Low Voltage Ideal Diode Controller with Monitoring
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT4351
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed