LT3975

PRODUCTION

42V, 2.5A, 2MHz Step-Down Switching Regulator with 2.7µA Quiescent Current

Viewing:

Overview

  • Ultralow Quiescent Current:
    • 2.7μA IQ at 12VIN to 3.3VOUT
  • Low Ripple Burst Mode® Operation
    • Output Ripple < 15mVP-P
  • Wide Input Range: Operation from 4.3V to 42V
  • 2.5A Maximum Output Current
  • Excellent Start-Up and Dropout Performance
  • Adjustable Switching Frequency: 200kHz to 2MHz
  • Synchronizable Between 250kHz to 2MHz
  • Accurate Programmable Undervoltage Lockout
  • Low Shutdown Current: IQ = 700nA
  • Power Good Flag
  • Soft-Start Capability
  • Thermal Shutdown Protection
  • Current Limit Foldback with Soft-Start Override
  • Saturating Switch Design: 75mΩ On Resistance
  • Small, Thermally Enhanced 16-Lead MSOP Package
LT3975
42V, 2.5A, 2MHz Step-Down Switching Regulator with 2.7µA Quiescent Current
3.3V Step-Down Converter No-Load Supply Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Ideal Diodes and PowerPath Controllers 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath™ Controller
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3975
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1736A

LT3975 Demo Board I 4.3V ≤ VIN ≤ 42V; VOUT = 3.3V @ 2.5A

Product Details

Demonstration circuit 1736A is a monolithic step-down DC/DC switching regulator featuring the LT3975. The demo circuit is designed for 3.3V, 2.5A output from a 4.3V to 42V input.

DC1736A
LT3975 Demo Board I 4.3V ≤ VIN ≤ 42V; VOUT = 3.3V @ 2.5A
DC1736A - Schematic

Latest Discussions

Recently Viewed