LT3905

PRODUCTION

Boost DC/DC Converter with APD Current Monitor

Viewing:

Overview

  • 65V, 350mA Internal DMOS Switch
  • Integrated Schottky Diode
  • 2% Accurate APD Current Monitoring Over the 3μA to 3mA Range
  • Single Resistor Programs Maximum APD Current
  • Fast APD Current Limiter with Indicator
  • Programmable Loss-of-Signal Indicator
  • CTRL Pin Adjusts Output Voltage
  • Programmable VIN Undervoltage Lockout
  • High Efficiency Step-Up Converter
  • Selectable 1MHz/2MHz Switching Frequency
  • Internally Compensated
  • Internal Soft-Start
  • 2.7V to 12V VIN Range
  • Low Shutdown Current: <1μA

The LT3905 is a fixed frequency current-mode step-up converter designed to bias avalanche photodiodes (APD) in optical receivers. The LT3905 features high side APD current monitoring over four decades of dynamic range with better than 2% relative accuracy over the 3μA to 3mA range.

The maximum APD current is programmed with a single resistor, and a fast current limiter with indicator protects the APD during overload conditions. Adjustable output voltage provides dynamic bias control, and an adjustable loss-of-signal indicator flags low APD current.

Coupled with the integrated DMOS power switch and Schottky rectifier, the LT3905 provides a compact total solution with few external components and low solution cost. Constant switching frequency results in predictable output noise that is easy to filter.

The LT3905 is available in the tiny footprint (3mm × 3mm) 16-Lead QFN Package.

Applications

  • APD Bias
  • PIN Diode Bias
  • Optical Receivers and Modules
  • Fiber Optic Network Equipment

LT3905
Boost DC/DC Converter with APD Current Monitor
Adjustable APD Bias Supply Input Current vs APD Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
LTC4224-1
LTC4224-2
Compact Dual Low Voltage Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3905
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1956A

LT3905 Demo Board | Boost with APD Current Monitor, 2.7V ≤ VIN ≤ 12V, VOUT = 50V @ 2mA

Product Details

Demonstration circuit 1956A features the LT3905, a boost DC/DC Converter with APD current monitor that comes in a 3mm × 3mm QFN package. This demo board is designed to convert a 2.7V to 12V input to a 50V output at 2mA. The LT3905 is equipped with indicators for monitoring APD current, overload, and loss-of-signal (LOS) conditions, which can easily be changed with their respective resistors. In addition, the output voltage can be adjusted via the CTRL pin. DC1956A is designed for 1MHz operation but can also be programmed for 2MHz by moving jumper JP2.

DC1956A
LT3905 Demo Board | Boost with APD Current Monitor, 2.7V ≤ VIN ≤ 12V, VOUT = 50V @ 2mA
DC1956A Demo Board DC1956A Demo Board DC1956A Demo Board DC1956A Demo Board DC1956A - Schematic

Latest Discussions

Recently Viewed