LT3579

RECOMMENDED FOR NEW DESIGNS

6A Boost/Inverting DC/DC Converter with Fault Protection

Viewing:

Overview

  • 6A, 42V Combined Power Switch
  • Output Short Circuit Protection
  • Wide Input Range: 2.5V to 16V Operating, 40V Maximum Transient
  • LT3579-1: Dual-Phase Capable
  • Master/Slave (3.4A/2.6A) Switch Design
  • User Configurable Undervoltage Lockout
  • Easily Configurable as a Boost, SEPIC, Inverting, or Flyback Converter
  • Low VCESAT Switch: 250mV at 5.5A (Typical)
  • Can Be Synchronized to External Clock
  • Can Synchronize other Switching Regulators
  • High Gain SHDN Pin Accepts Slowly Varying Input Signals
  • 20-Lead TSSOP and 20-Pin 4mm × 5mm QFN Packages
LT3579
6A Boost/Inverting DC/DC Converter with Fault Protection
LT3579-3579-1 Application Circuit LT3579-3579-1 Performance Graph LT3579-3579-1 Pin Configuration LT3579-3579-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3579
  • LT3579-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1661A

LT3579EFE/LT3579EFE-1 Demo Board | 2 Paralleled LT3579's, 5V ≤ VIN ≤ 10V, VOUT = 12V @ 3.5A

Product Details

Demonstration circuit 1661A features the LT3579 and LT3579-1 in a parallel boost regulator configuration. The circuit is designed to convert a 5V to 10V input source to 12V at 3.5A. DC1661A is designed to survive output short circuit events with an external disconnect MOSFET at the output as default.

eval board
DC1661A

LT3579EFE/LT3579EFE-1 Demo Board | 2 Paralleled LT3579's, 5V ≤ VIN ≤ 10V, VOUT = 12V @ 3.5A

Product Details

Demonstration circuit 1661A features the LT3579 and LT3579-1 in a parallel boost regulator configuration. The circuit is designed to convert a 5V to 10V input source to 12V at 3.5A. DC1661A is designed to survive output short circuit events with an external disconnect MOSFET at the output as default.

eval board
DC1514A

LT3579EFE Demo Board | 5V ≤ VIN ≤ 10V, VOUT = 12V @ 1.75A, Fault Protection

Product Details

Demonstration circuit 1514A feature the LT3579 in A Boost Regulator configuration. The Boost is designed to convert a 5V to 10V input source to 12V at 1.75A. DC1514A is designed to survive output short circuit events with the external MOSFET installed at the input as default. The board includes an option to install the MOSFET at the output side. The LT3579 includes a 42V Master and Slave switch combination with 6A total current and can be used in many configurations such as Boost, SEPIC, Cuk and Flyback.

eval board
DC1514A

LT3579EFE Demo Board | 5V ≤ VIN ≤ 10V, VOUT = 12V @ 1.75A, Fault Protection

Product Details

Demonstration circuit 1514A feature the LT3579 in A Boost Regulator configuration. The Boost is designed to convert a 5V to 10V input source to 12V at 1.75A. DC1514A is designed to survive output short circuit events with the external MOSFET installed at the input as default. The board includes an option to install the MOSFET at the output side. The LT3579 includes a 42V Master and Slave switch combination with 6A total current and can be used in many configurations such as Boost, SEPIC, Cuk and Flyback.

DC1661A
LT3579EFE/LT3579EFE-1 Demo Board | 2 Paralleled LT3579's, 5V ≤ VIN ≤ 10V, VOUT = 12V @ 3.5A
DC1661A - Schematic
DC1661A
LT3579EFE/LT3579EFE-1 Demo Board | 2 Paralleled LT3579's, 5V ≤ VIN ≤ 10V, VOUT = 12V @ 3.5A
DC1661A - Schematic
DC1514A
LT3579EFE Demo Board | 5V ≤ VIN ≤ 10V, VOUT = 12V @ 1.75A, Fault Protection
DC1514A - Schematic
DC1514A
LT3579EFE Demo Board | 5V ≤ VIN ≤ 10V, VOUT = 12V @ 1.75A, Fault Protection
DC1514A - Schematic

Latest Discussions

Recently Viewed