LT337A
LT337A
PRODUCTIONNegative Adjustable Regulator
- Part Models
- 3
- 1ku List Price
- Starting From $3.39
Viewing:
Overview
- The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
- Guaranteed 1% Initial Voltage Tolerance
- Guaranteed 0.01%/V Line Regulation
- Guaranteed 0.5% Load Regulation
- Guaranteed 0.02%/W Thermal Regulation
- 100% Burn-in in Thermal Limit
The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
The LT137A/LT337A negative adjustable regulators will deliver up to 1.5Amps output current over an output voltage range of - 1.2V to -37V. We have made significant improvements in these regulators compared to previous devices, such as better line and load regulation, and a maximum output voltage error of 1%.
Every effort has been made to make these devices easy to use and difficult to damage. Internal current and power limiting coupled with true thermal limiting prevents device damage due to overloads or shorts, even if the regulator is not fastened to a heat sink.
Maximum reliability is attained with our advanced processing techniques combined with a 100% burn-in in the thermal limit mode. This assures that all device protection circuits are working and eliminates field failures experienced with other regulators that receive only standard electrical testing.
Applications
- The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
- Adjustable Power Supplies
- System Power Supplies
- Precision Voltage/Current Regulators
- On-Card Regulators
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT337AM#PBF | 3-Lead DD Pak | ||
| LT337AM#TRPBF | 3-Lead DD Pak | ||
| LT337AT#PBF | 3-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT337AM#PBF | PRODUCTION | |
| LT337AM#TRPBF | PRODUCTION | |
| LT337AT#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on LT337A yet. Have something to say?
Start a Discussion on EngineerZone®