LT323A
LT323A
PRODUCTION5 Volt, 3 Amp Voltage Regulator
- Part Models
- 1
- 1ku List Price
- Starting From $3.99
Viewing:
Overview
- Guaranteed 1% Initial Tolerance of Output Voltage
- 3 Amp Output Current
- 30 Watt
- Full Internal Overload Protection
- 100% Burn-in in Thermal Limit
The "K" Package has been Obsoleted
The LT123A/LT323A is an improved version of the popular LM123/LM323 5 Volt, 3 Amp Regulator. These new devices offer maximum initial output voltage tolerance of 1% and maintain a maximum tolerance of 3% over worst case operating conditions. Line and load regulation are also improved by a factor of 2. These tightened specifications ease design and application problems since safety margins are improved. Also, error budgets in other parts of the system can be expanded, and output voltages at the end of long supply runs can be more accurately maintained.
The LT123A/LT323A incorporates ADI's advanced design, process and test techniques for improved quality and reliability over similar device types. Specifically, all devices are burned in by shorting the output, thereby forcing the regulator into its current limit and eventually, thermal limit. This ensures that all device protection features are functional. A graph of the worst case output voltage, taking into account temperature, load and line variations, and power dissipation is shown below. For higher output current requirements, see the LT1003, 5V, 5A regulator data sheet.
Applications
- Local 5V Regulators
- On Card Regulation
- Lab Supplies
- Instrumentation Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT323AT#PBF | 3-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT323AT#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on LT323A yet. Have something to say?
Start a Discussion on EngineerZone®