LT1948

Obsolete

DC/DC Converter for TFT-LCD Panels

Viewing:

Overview

  • OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
  • Complete Solution Under 1.2mm
  • Develops Three Outputs from a 3.3V or 5V Supply
  • Externally Programmable VON Delay
  • Fixed Frequency Low Noise Outputs
  • All Ceramic Capacitors
  • Operates at 3MHz Switching Frequency
  • Fast Transient Response
  • Few External Components Required
  • 2.6V to 6V Input Range
  • Tiny 8-Lead MSOP Package
LT1948
DC/DC Converter for TFT-LCD Panels
Figure 1. 3.3V Powered TFT-LCD Bias Generator Start-Up Waveforms Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1948 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed