LT1786F
LT1786F
PRODUCTIONSMBus Programmable CCFL Switching Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $7.75
Viewing:
Overview
- Wide Battery Input Range: 4.5V to 30V
- Grounded Lamp or Floating Lamp Configurations
- Open Lamp Protection
- Precision 100µA Full-Scale DAC Programming Current
- 2-Wire SMBus Interface
- Two Selectable SMBus Addresses
- DAC Setting Is Retained in Shutdown
The LT1786F is a fixed frequency, current mode, switching regulator that provides the control function for Cold Cathode Fluorescent Lighting (CCFL). The IC includes an efficient high current switch, an oscillator, output drive logic, control circuitry and a micropower 6-bit 100µA full-scale current output DAC. The DAC provides simple “bits-to-lamp-current control” and communicates using the 2-wire SMBus serial interface. The LT1786F acts as an SMBus slave device using one of two selectable SMBus addresses set by the address pin ADR.
On Power-up, the DAC output current assumes midrange or zero scale, depending on the logic state of the ADR pin.The entire IC can be shut down through the SMBSUS pin or by setting the SHDN bit = 1 in the SMBus command byte. Digital data for the DAC output current is retained internally and the supply current drops to 40µA for standby operation. The active low SHDN pin disables the CCFL control circuitry, but keeps the DAC alive. Supply current in this operating mode drops to 150µA.
The LT1786F control circuitry operates from a logic supply voltage of 3.3V or 5V. The IC also has a battery supply pin that operates from 4.5V to 30V. The LT1786F draws 6mA typical quiescent current. A 200kHz switching frequency minimizes magnetic component size. Current mode switching techniques with cycle-by-cycle limiting gives high reliability and simple loop frequency compensation. The LT1786F is available in a 16-pin narrow SO package.
Applications
- Notebook and Palmtop Computers
- Portable Instruments
- Personal Digital Assistants
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1786FCS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1786FCS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1786FCS#PBF | PRODUCTION | |
| LT1786FCS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LT1786FCS#PBF | PRODUCTION | |
| LT1786FCS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on LT1786F yet. Have something to say?
Start a Discussion on EngineerZone®