LT1781
PRODUCTIONLow Power 5V RS232 Dual Driver/Receiver with ±15kV ESD Protection
- Part Models
- 10
- 1ku List Price
- Starting From $4.28
Overview
- 10mA Max Supply Current
- ESD Protection to IEC 1000-4-2 Level 4
- ±15kV Air Gap, ±8kV Contact
- Uses Small Capacitors: 0.1µF
- 120kBaud Operation for RL = 3k, CL = 2500pF
- 250kBaud Operation for RL = 3k, CL = 1000pF
- Outputs Withstand ±30V Without Damage
- CMOS Comparable Low Power: 40mW
- Operates from a Single 5V Supply
- Rugged Bipolar Design
- Outputs Assume a High Impedance State When Off or Powered Down
- Meets All RS232 Specifications
- Available With or Without Shutdown
- Absolutely No Latch-up
The LT1780/LT1781 are dual RS232 driver/receiver pairs with integral charge pump to generate RS232 voltage levels from a single 5V supply. Using only 0.1µF external capacitors, these circuits consume only 40mW of power, and can operate to 120kbaud even while driving heavy capacitive loads. New ESD structures on the chip allow the LT1780/LT1781 to survive ±15kV air gap and ±8kV contact ESD tests per IEC 1000-4-2, eliminating the need for costly TransZorbs® on the RS232 line pins. The LT1780/LT1781 are fully compliant with EIA RS232 standards. Driver outputs are protected from overload, and can be shorted to ground or up to ±30V without damage. During SHUTDOWN or power-off conditions, driver and receiver outputs are in a high impedance state, allowing line sharing.
The LT1780/LT1781 are direct upgrades to the LT1180A/LT1181A, LT1280A/LT1281A and LT1381 for applications which require the utmost ESD protection.
The LT1781 is available in 16-pin DIP,SO and SW packages. The LT1780 is supplied in 18-pin DIP and SW packages for applications which require SHUTDOWN.
Applications
- Portable Computers
- Battery-Powered Systems
- Power Supply Generator
- Terminals
- Modems
Documentation
Data Sheet 1
Spec Notice 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1781CN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LT1781CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1781CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1781CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1781CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1781IN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LT1781IS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1781IS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1781ISW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1781ISW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1781CN#PBF | PRODUCTION | |
| LT1781IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1781CN#PBF | PRODUCTION | |
| LT1781IN#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1781CS#PBF | PRODUCTION | |
| LT1781CS#TRPBF | PRODUCTION | |
| LT1781IS#PBF | PRODUCTION | |
| LT1781IS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LT1781CS#PBF | PRODUCTION | |
| LT1781CS#TRPBF | PRODUCTION | |
| LT1781IS#PBF | PRODUCTION | |
| LT1781IS#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1781CSW#PBF | PRODUCTION | |
| LT1781CSW#TRPBF | PRODUCTION | |
| LT1781ISW#PBF | PRODUCTION | |
| LT1781ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |