LT1768

PRODUCTION

High Power CCFL Controller for Wide Dimming Range and Maximum Lamp Lifetime

Viewing:

Overview

  • Ultrawide Multimode Dimming™ Range
  • Multiple Lamp Capability
  • Programmable PWM Dimming Range and Frequency
  • Precision Maximum and Minimum Lamp Currents Maximize Lamp Lifetime
  • No Lamp Flicker Under All Supply and Load Conditions
  • Open Lamp Detection and Protection
  • 350kHz Switching Frequency
  • 1.5A MOSFET Gate Driver
  • 100mV Current Sense Threshold
  • 5V Reference Voltage Output
  • The 16-Lead SSOP Package
LT1768
High Power CCFL Controller for Wide Dimming Range and Maximum Lamp Lifetime
Figure 1. 14W CCFL Supply Produces a 100:1 Dimming Ratio While Maintaining Minimum and Maximum Lamp Current Specifications Lamp Output and Dimming Ratio vs Lamp Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC354A

LT1768CGN | High Power Dual CCFL Power Supply with Ultrawide Multimode Dimming Range

Product Details

DC354A: Demo Board for the LT1768 High Power CCFL Controller for Wide Dimming Range and Maximum Lamp Lifetime.

DC354A
LT1768CGN | High Power Dual CCFL Power Supply with Ultrawide Multimode Dimming Range
DC354A - Schematic

Latest Discussions

No discussions on LT1768 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed