LT1738

PRODUCTION

Slew Rate Controlled Ultralow Noise DC/DC Controller

Viewing:

Overview

  • Greatly Reduced Conducted and Radiated EMI
  • Low Switching Harmonic Content
  • Independent Control of Output Switch Voltage and Current Slew Rates
  • Greatly Reduced Need for External Filters
  • Single N-Channel MOSFET Driver
  • 20kHz to 250kHz Oscillator Frequency
  • Easily Synchronized to External Clock
  • Regulates Positive and Negative Voltages
  • Easier Layout Than with Conventional Switchers
LT1738
Slew Rate Controlled Ultralow Noise DC/DC Controller
Ultralow Noise 5V to 12V Converter 12V Output Noise (Bandwidth = 100MHz) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1738
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC514A

LT1738EG | Ulta Low Noise Boost Regulator, VIN = 5V ±5%, VOUT = 12V @ 1A

Product Details

DC514A: Demo Board for the LT1738 Slew Rate Controlled Ultralow Noise DC/DC Controller.

DC514A
LT1738EG | Ulta Low Noise Boost Regulator, VIN = 5V ±5%, VOUT = 12V @ 1A
DC514A - Schematic

Latest Discussions

Recently Viewed