LT1640

PRODUCTION

Negative Voltage Hot Swap Controller

Viewing:

Overview

  • Allows Safe Board Insertion and Removal from a Live –48V Backplane
  • Operates from –10V to –80V
  • Programmable Inrush Current
  • Programmable Electronic Circuit Breaker
  • Programmable Overvoltage Protection
  • Programmable Undervoltage Lockout
  • Power Good Control Output

The LT1640L/LT1640H is an 8-pin, negative voltage Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the programmable undervoltage threshold or greater than the overvoltage threshold. A programmable electronic circuit breaker protects the system against shorts. The PWRGD (LTC1640L) or PWRGD (LTC1640H) signal can be used to directly enable a power module. The LT1640L is designed for modules with a low enable input and the LT1640H for modules with a high enable input.

The LT1640L/LT1640H is available in 8-pin PDIP and SO packages.

Applications

  • Central Office Switching
  • –48V Distributed Power Systems
  • Negative Power Supply Control

LT1640
Negative Voltage Hot Swap Controller
Input Inrush Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT4250 RECOMMENDED FOR NEW DESIGNS Negative 48V Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LT1640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed