LT1508

Obsolete

Power Factor and PWM Controller (Voltage Mode)

Viewing:

Overview

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

  • PFC and PWM Single Chip Solution
  • Synchronized Operation up to 300kHz
  • 99% Power Factor over 20:1 Load Current Range
  • Voltage Mode PWM
  • Instantaneous Overvoltage Protection
  • Dedicated Overvoltage Protection (OVP Pin)
  • Minimal Line Current Dead Zone
  • Typical 250µA Start-Up Supply Current
  • Line Switching Noise Filter
  • Low Quiescent Current: 13mA
  • Fast 1.5A Peak Current Gate Drivers
  • Separate Soft-Start Control
LT1508
Power Factor and PWM Controller (Voltage Mode)
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1509 PRODUCTION Power Factor and PWM Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1508
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1508 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed