LT1507

PRODUCTION

500kHz Monolithic Buck Mode Switching Regulator

Viewing:

Overview

  • Constant 500kHz Switching Frequency
  • Uses All Surface Mount Components
  • Operates with Inputs as Low as 4V
  • Saturated Switch Design (0.3Ω)
  • Cycle-by-Cycle Current Limiting
  • Easily Synchronizable
  • Inductor Size as Low as 2µH
  • Shutdown Current: 20µA
LT1507
500kHz Monolithic Buck Mode Switching Regulator
5V to 3.3V Volt Down Converter 5V to 3.3V Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1507
  • LT1507-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC138B-B
LT1507CS8 | Synchronized Step Down Converter 3.3V, 1.25A, @ 500KHZ (Uses Adjustable Part)

Latest Discussions

Recently Viewed