LT1432-3.3

Obsolete

3.3V High Efficiency Step-Down Switching Regulator Controller

Viewing:

Overview

  • OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
  • Accurate Preset 3.3V Output
  • Up to 87% Efficiency
  • Optional Burst Mode Operation for Light Loads
  • Can Be Used with Many LTC Switching ICs
  • Accurate Ultra-Low-Loss Current Limit
  • Operates with Inputs from 4.5V to 30V
  • Shutdown Mode Draws Only 15µA
  • Uses Small 30µH Inductor
LT1432-3.3
3.3V High Efficiency Step-Down Switching Regulator Controller
Figure 1. High Efficiency 5V Buck Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1432
  • LT1432-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1432-3.3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed