LT138A

NOT RECOMMENDED FOR NEW DESIGNS

5A Positive Adjustable Voltage Regulator

Viewing:

Overview

  • Guaranteed 1% Initial Tolerance
  • Guaranteed 0.3% Load Regulation
  • Guaranteed 5A Output Current
  • 100% Thermal Limit Burn-In
  • 12A Transient Output Current
LT138A
5A Positive Adjustable Voltage Regulator
Parallel Regulators for Higher Current* Output Voltage Error Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT138A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed