LT1309

Obsolete

500kHz Micropower DC/DC Converter for Flash Memory

Viewing:

Overview

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

  • 60mA Output Current at 12V from 3V or 5V Supply
  • Shutdown to 9µA
  • VPP VALID Comparator
  • Up to 85% Efficiency
  • Switching Frequency: 500kHz (Typical)
  • Quiescent Current: 650µA
  • Low VCESAT Switch: 300mV at 0.5A (Typical)
  • Soft Start Reduces Supply Current Transients
  • Uses Low Value, Small Size, Surface Mount Inductors
  • Available in 8-Lead SO Package
LT1309
500kHz Micropower DC/DC Converter for Flash Memory
12V, 60mA Flash Memory Programming Supply 12V Output Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1309
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1309 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed