LT1308A
LT1308B
PRODUCTION
Single Cell High Current Micropower 600kHz Boost DC/DC Converter
- Part Models
- 8
- 1ku List Price
- Starting From $5.93
Overview
- 5V at 1A from a Single Li-Ion Cell
- 5V at 800mA in SEPIC Mode from Four NiCd Cells
- Fixed Frequency Operation: 600kHz
- Boost Converter Outputs up to 34V
- Starts into Heavy Loads
- Automatic Burst Mode™ Operation at Light Load (LT1308A)
- Continuous Switching at Light Loads (LT1308B)
- Low VCESAT Switch: 300mV at 2A
- Pin-for-Pin Upgrade Compatible with LT1308
- Lower Quiescent Current in Shutdown: 1µA (Max)
- Improved Accuracy Low-Battery Detector Reference: 200mV ±2%
- Available in 8-Lead SO and 14-Lead TSSOP Packages
The LT1308A/LT1308B are micropower, fixed frequency step-up DC/DC converters that operate over a 1V to 10V input voltage range. They are improved versions of the LT1308 and are recommended for use in new designs. The LT1308A features automatic shifting to power saving Burst Mode operation at light loads and consumes just 140µA at no load. The LT1308B features continuous switching at light loads and operates at a quiescent current of 2.5mA. Both devices consume less than 1µA in shutdown.
Low-battery detector accuracy is significantly tighter than the LT1308. The 200mV reference is specified at ±2% at room and ±3% over temperature. The shutdown pin enables the device when it is tied to a 1V or higher source and does need to be tied to VIN as on the LT1308. An internal VCC clamp results in improved transient response and the switch voltage rating has been increased to 36V, enabling higher output voltage applications.
The LT1308A/LT1308B are available in the 8-lead SO and the 14-lead TSSOP packages.
| Features | |
| LT1308 | Not Recommended For New Designs |
| LT1308A | Improved Transient Response, Burst Mode |
| LT1308B | Improved Transient Response, Burst Mode Disabled |
Applications
- GSM/CDMA Phones
- Digital Cameras
- LCD Bias Supplies
- Answer-Back Pagers
- GPS Receivers
- Battery Backup Supplies
- Handheld Computers
Documentation
Data Sheet 1
User Guide 1
Spec Notice 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1308ACS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308ACS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308AIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308AIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308BCS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308BCS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308BIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1308BIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1308ACS8#PBF | PRODUCTION | |
| LT1308ACS8#TRPBF | PRODUCTION | |
| LT1308AIS8#PBF | PRODUCTION | |
| LT1308AIS8#TRPBF | PRODUCTION | |
| LT1308BCS8#PBF | PRODUCTION | |
| LT1308BCS8#TRPBF | PRODUCTION | |
| LT1308BIS8#PBF | PRODUCTION | |
| LT1308BIS8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1308ACS8#PBF | PRODUCTION | |
| LT1308ACS8#TRPBF | PRODUCTION | |
| LT1308AIS8#PBF | PRODUCTION | |
| LT1308AIS8#TRPBF | PRODUCTION | |
| LT1308BCS8#PBF | PRODUCTION | |
| LT1308BCS8#TRPBF | PRODUCTION | |
| LT1308BIS8#PBF | PRODUCTION | |
| LT1308BIS8#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1308ACS8#PBF | PRODUCTION | |
| LT1308ACS8#TRPBF | PRODUCTION | |
| LT1308AIS8#PBF | PRODUCTION | |
| LT1308AIS8#TRPBF | PRODUCTION | |
| LT1308BCS8#PBF | PRODUCTION | |
| LT1308BCS8#TRPBF | PRODUCTION | |
| LT1308BIS8#PBF | PRODUCTION | |
| LT1308BIS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1610 | PRODUCTION | 1.7MHz, Single Cell Micropower DC/DC Converter |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1308A
- LT1308B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT1308A yet. Have something to say?
Start a Discussion on EngineerZone®