LT1304
PRODUCTIONMicropower DC/DC Converters with Low-Battery Detector Active in Shutdown
- Part Models
- 6
- 1ku List Price
- Starting From $3.91
Overview
- 5V at 200mA from Two Cells
- 10µA Quiescent Current in Shutdown
- Operates with VIN as Low as 1.5V
- Low-Battery Detector Active in Shutdown
- Low Switch VCESAT: 370mV at 1A Typical
- 120µA Quiescent Current in Active Mode
- Switching Frequency Up to 300kHz
- Programmable Peak Current with One Resistor
- 8-Lead SO Package
The LT1304 is a micropower step-up DC/DC converter ideal for use in small, low voltage, battery-operated systems. The devices operate from a wide input supply range of 1.5V to 8V. The LT1304-3.3 and LT1304-5 generate regulated outputs of 3.3V and 5V and the adjustable LT1304 can deliver output voltages up to 25V. Quiescent current, 120µA in active mode, decreases to just 10µA in shutdown with the low-battery detector still active. Peak switch current, internally set at 1A, can be reduced by adding a single resistor from the ILIM pin to ground. The high speed operation of the LT1304 allows the use of small, surface-mountable inductors and capacitors. The LT1304 is available in an 8-lead SO package.
Applications
- 2-, 3-, or 4-Cell to 5V or 3.3V Step-Up
- Portable Instruments
- Bar Code Scanners
- Palmtop Computers
- Diagnostic Medical Instrumentation
- Personal Data Communicators/Computers
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1304CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1304CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1304CS8-3.3#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1304CS8-3.3#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1304CS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1304CS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1304CS8#PBF | PRODUCTION | |
| LT1304CS8#TRPBF | PRODUCTION | |
| LT1304CS8-3.3#PBF | PRODUCTION | |
| LT1304CS8-3.3#TRPBF | PRODUCTION | |
| LT1304CS8-5#PBF | PRODUCTION | |
| LT1304CS8-5#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1304CS8#PBF | PRODUCTION | |
| LT1304CS8#TRPBF | PRODUCTION | |
| LT1304CS8-3.3#PBF | PRODUCTION | |
| LT1304CS8-3.3#TRPBF | PRODUCTION | |
| LT1304CS8-5#PBF | PRODUCTION | |
| LT1304CS8-5#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1304CS8#PBF | PRODUCTION | |
| LT1304CS8#TRPBF | PRODUCTION | |
| LT1304CS8-3.3#PBF | PRODUCTION | |
| LT1304CS8-3.3#TRPBF | PRODUCTION | |
| LT1304CS8-5#PBF | PRODUCTION | |
| LT1304CS8-5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1304
- LT1304-3.3
- LT1304-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.