LT1184
LT1184
PRODUCTIONCCFL/LCD Contrast Switching Regulators
- Part Models
- 6
- 1ku List Price
- Starting From $5.79
Viewing:
Overview
- Wide Input Voltage Range: 3V to 30V
- Low Quiescent Current
- High Switching Frequency: 200kHz
- CCFL Switch: 1.25A, LCD Switch: 625mA
- Grounded or Floating Lamp Configurations
- Open-Lamp Protection
- Positive or Negative Contrast Capability
The LT1182/LT1183 are dual current mode switching regulators that provide the control function for Cold Cathode Fluorescent Lighting (CCFL) and Liquid Crystal Display (LCD) Contrast. The LT1184/LT1184F provide only the CCFL function. The ICs include high current, high efficiency switches, an oscillator, a reference, output drive logic, control blocks and protection circuitry. The LT1182 permits positive or negative voltage LCD contrast operation. The LT1183 permits unipolar contrast operation and pins out an internal reference. The LT1182/LT1183 support grounded and floating lamp configurations. The LT1184F supports grounded and floating lamp configurations. The LT1184 supports only grounded lamp configurations.
Applications
- Notebook and Palmtop Computers
- Portable Instruments
- Automotive Displays
- Retail Terminals
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1184CS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1184CS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1184FCS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1184FCS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1184FIS#PBF | 16-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1184FIS#TRPBF | 16-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1184CS#PBF | PRODUCTION | |
| LT1184CS#TRPBF | PRODUCTION | |
| LT1184FCS#PBF | PRODUCTION | |
| LT1184FCS#TRPBF | PRODUCTION | |
| LT1184FIS#PBF | PRODUCTION | |
| LT1184FIS#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LT1184CS#PBF | PRODUCTION | |
| LT1184CS#TRPBF | PRODUCTION | |
| LT1184FCS#PBF | PRODUCTION | |
| LT1184FCS#TRPBF | PRODUCTION | |
| LT1184FIS#PBF | PRODUCTION | |
| LT1184FIS#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1184
- LT1184F
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT1184 yet. Have something to say?
Start a Discussion on EngineerZone®