LT1158

PRODUCTION

Half Bridge N-Channel Power MOSFET Driver

Viewing:

Overview

  • Drives Gate of Top Side MOSFET Above V+
  • Operates at Supply Voltages from 5V to 30V
  • 150ns Transition Times Driving 3000pF
  • Over 500mA Peak Driver Current
  • Adaptive Non-Overlap Gate Drives
  • Continuous Current Limit Protection
  • Auto Shutdown and Retry Capability
  • Internal Charge Pump for DC Operation
  • Built-In Gate Voltage Protection
  • Compatible with Current-Sensing MOSFETs
  • TTL/CMOS Input Levels
  • Fault Output Indication
LT1158
Half Bridge N-Channel Power MOSFET Driver
Top and Bottom Gate Waveforms Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1158
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed