LT1118

PRODUCTION

Low IQ, Low Dropout, 800mA, Source and Sink Regulators Adjustable and Fixed 2.5V, 2.85V, 5V Output

Viewing:

Overview

  • Regulates While Sourcing or Sinking Current
  • Provides Termination for up to 27 SCSI Lines
  • 600µA Quiescent Current
  • Ultra-Low Power Shutdown Mode
  • Current Limit and Thermal Shutdown Protection
  • Stable for Any CLOAD  ≥ 0.22µF
  • Fast Settling Time
  • 1V Dropout Voltage
LT1118
Low IQ, Low Dropout, 800mA, Source and Sink Regulators Adjustable and Fixed 2.5V, 2.85V, 5V Output
Load Transient Response Load Transient Response Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1118
  • LT1118-2.5
  • LT1118-2.85
  • LT1118-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed