LT1108

PRODUCTION

Micropower DC/DC Converter Adjustable and Fixed 5V, 12V

Viewing:

Overview

  • Operates at Supply Voltages from 2V to 30V
  • Consumes Only 110µA Supply Current
  • Works in Step-Up or Step-Down Mode
  • Only Four External Components Required
  • Low Battery Detector Comparator On-Chip
  • User Adjustable Current Limit
  • Internal 1A Power Switch
  • Fixed or Adjustable Output Voltage Versions
  • Space Saving 8-Pin MiniDIP or S8 Package
LT1108
Micropower DC/DC Converter Adjustable and Fixed 5V, 12V
Palmtop Computer Logic Supply Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1108
  • LT1108-12
  • LT1108-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1108 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed