LT1107
PRODUCTIONMicropower DC/DC Converter Adjustable and Fixed 5V, 12V
- Part Models
- 8
- 1ku List Price
- Starting From $4.33
Overview
- Operates at Supply Voltages from 2V to 30V
- Consumes Only 320µA Supply Current
- Works in Step-Up or Step-Down Mode
- Only Three External Components Required
- Low-Battery Detector Comparator On-Chip
- User Adjustable Current Limit
- Internal 1A Power Switch
- Fixed or Adjustable Output Voltage Versions
- Space Saving 8-Pin MiniDIP or SO-8 Package
The LT1107 is a versatile micropower DC/DC converter. The device requires only three external components to deliver a fixed output of 5V or 12V. Supply voltage ranges from 2V to 12V in step-up mode and to 30V in step-down mode. The LT1107 functions equally well in step-up, step-down, or inverting applications.
The LT1107 is pin-for-pin compatible with the LT1111, but has a duty cycle of 70%, resulting in increased output current in many applications. The LT1107 can deliver 150mA at 5V from a 2AA cell input and 5V at 300mA from 24V in step-down mode. Quiescent current is just 320µA, making the LT1107 ideal for power-conscious battery operated systems. The 63kHz oscillator is optimized to work with surface mount inductors and capacitors.
Switch current limit can be programmed with a single resistor. An auxiliary gain block can be configured as a low-battery detector, linear post regulator, undervoltage lock-out circuit, or error amplifier.
Applications
- Palmtop Computers
- 3V to 5V, 5V to 12V Converters
- 24V to 5V, 12V to 5V Converters
- LCD Bias Generators
- Peripherals and Add-On Cards
- Battery Backup Supplies
- Cellular Telephones
- Portable Instruments
Documentation
Data Sheet 1
Application Note 3
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1107CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107CS8-12#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107CS8-12#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107CS8-5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107CS8-5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1107IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1107CS8#PBF | PRODUCTION | |
| LT1107CS8#TRPBF | PRODUCTION | |
| LT1107CS8-12#PBF | PRODUCTION | |
| LT1107CS8-12#TRPBF | PRODUCTION | |
| LT1107CS8-5#PBF | PRODUCTION | |
| LT1107CS8-5#TRPBF | PRODUCTION | |
| LT1107IS8#PBF | PRODUCTION | |
| LT1107IS8#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1107CS8#PBF | PRODUCTION | |
| LT1107CS8#TRPBF | PRODUCTION | |
| LT1107CS8-12#PBF | PRODUCTION | |
| LT1107CS8-12#TRPBF | PRODUCTION | |
| LT1107CS8-5#PBF | PRODUCTION | |
| LT1107CS8-5#TRPBF | PRODUCTION | |
| LT1107IS8#PBF | PRODUCTION | |
| LT1107IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1107
- LT1107-12
- LT1107-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LT1107 yet. Have something to say?
Start a Discussion on EngineerZone®