LT1106
ObsoleteMicropower Step-Up DC/DC Converter for PCMCIA Card Flash Memory
Overview
Obsolete - Datasheet For Information Purposes Only. Contact Analog Devices for Potential Replacement
- 60mA Output Current at 12V from 3V Supply
- Shutdown to 10µA
- Programmable 12V or 5V Output
- Up to 85% Efficiency
- Quiescent Current: 750µA
- Low VCESAT Switch: 300mV at 0.5A Typical
- Uses Low Value, Thin, Surface Mount Inductors
- Ultra-Thin 20-Lead TSSOP Package
Obsolete - Datasheet For Information Purposes Only. Contact Analog Devices for Potential Replacement
The LT1106 is the industry’s first DC/DC converter designed for use on Type I and Type II PCMCIA cards. The device senses the VPP1 and VPP2 lines at the PCMCIA socket and generates a regulated 12V, 60mA programming supply if the socket does not provide it. Internal logic simplifies the interface to PCMCIA card microcontrollers. One input selects a 12V or 5V regulated output, while another input controls micropower shutdown. Two logic outputs indicate when the selected programming voltage is valid and whether the input supply is 3.3V or 5V.
The regulator features BurstMode™ operation with a 0.5A, 300mV switch for efficiency up to 85%. High frequency 500kHz switching permits the use of small value, flat inductors that fit neatly on PCMCIA cards. The device requires just 1µF of output capacitance.
Quiescent current is 750µA which drops to 350µA when the card runs off the socket supply. The shutdown pin reduces supply current to only 10µA. The device includes a soft start feature which limits supply current transients when the card is inserted into a hot socket.
Applications
- PCMCIA Card Flash Memory VPP Generator
- Portable Computers
- Portable Instruments
- DC/DC Converter Module Replacements
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1106
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LT1106 yet. Have something to say?
Start a Discussion on EngineerZone®