LT1089

Obsolete

High Side Switch

Viewing:

Overview

  • 7.5A Switch Capability
  • Low Series Drop (< 1.5V at 7.5A)
  • Logic Input (Positive or Negative Logic)
  • Current Limited
  • Thermal Overload
  • 5mA Quiescent Current
  • 10µs Risetime
LT1089
High Side Switch
LT1089 Switch Voltage vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1089 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed