LT1083-Fixed
LT1083-Fixed
Obsolete3A, 5A, 7.5A Low Dropout Positive Fixed Regulators
Viewing:
Overview
- Three-Terminal 3.3V, 3.6V, 5V and 12V
- Output Current of 3A, 5A or 7.5A
- Operates Down to 1V Dropout
- Guaranteed Dropout Voltage at Multiple Current Levels
- Line Regulation: 0.015%
- Load Regulation: 0.1%
- 100% Thermal Limit Functional Test
- Adjustable Versions Available
The LT1083 series of positive adjustable regulators are designed to provide 3A, 5A and 7.5A with higher efficiency than currently available devices. All internal circuitry is designed to operate down to 1V input to output differential and the dropout voltage is fully specified as a function of load current. Dropout is guaranteed at a maximum of 1.5V at maximum output current, decreasing at lower load currents. On-chip trimming adjusts the output voltage to 1%. Current limit is also trimmed, minimizing the stress on both the regulator and power source circuitry under overload conditions.
The LT1083 series devices are pin compatible with older three-terminal regulators. A 10µF output capacitor is required on these new devices; however, this is usually included in most regulator designs.
Unlike PNP regulators, where up to 10% of the output current is wasted as quiescent current, the LT1083 quiescent current flows into the load, increasing efficiency.
Applications
- High Efficiency Linear Regulators
- Post Regulators for Switching Supplies
- Constant Current Regulators
- Battery Chargers
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1084-Fixed | PRODUCTION | 3A, 5A, 7.5A Low Dropout Positive Fixed Regulators |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1083
- LT1083-12
- LT1083-5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LT1083-FIXED yet. Have something to say?
Start a Discussion on EngineerZone®