LT1081
PRODUCTIONAdvanced Low Power 5V RS232 Dual Driver/Receiver
- Part Models
- 6
- 1ku List Price
- Starting From $4.32
Overview
- Superior to CMOS
- Improved Speed: Operates over 120kBaud
- Improved Protection: Outputs Can Be Forced to ±30V
- Absolutely No Latchup
- CMOS Comparable Low Power: 60mW
- Can Power Additional RS232 Drivers: 10mA
- Supply Current in Shutdown: 1µA
- Available in SO Package
- Available with or without Shutdown
The LT1080/LT1081 are the only dual RS232 driver/receiver with charge pump to guarantee absolutely no latchup. These interface optimized devices provide a realistic balance between CMOS levels of power dissipation and real world requirements for ruggedness. The driver outputs are fully protected against overload and can be shorted to ±30V. Unlike CMOS, the advanced architecture of the LT1080/LT1081 does not load the signal line when “shut down” or when power is off. Both the receiver and RS232 outputs are put into a high impedance state. An advanced output stage allows driving higher capacitive loads at higher speeds with exceptional ruggedness against ESD.
For applications requiring up to five drivers and five receivers with charge pump in one package see the LT1130A Series data sheet. A version of the LT1080/LT1081, the LT1180A and LT1181A that use only 0.1µF capacitors, is also available. All of Linear Technology’s RS232 ICs are available in standard surface mount packages.
Applications
- Portable Computers
- Battery-Powered RS232 Systems
- Power Supply Generator
- Terminals
- Modems
Documentation
Data Sheet 1
Design Note 2
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1081CN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LT1081CSW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1081CSW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1081IN#PBF | 16-Lead PDIP (Narrow 0.30 Inch) | ||
| LT1081ISW#PBF | 16-Lead SOIC (Wide 0.3 Inch) | ||
| LT1081ISW#TRPBF | 16-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 20, 2026 - 2026-0038 ASSEMBLY |
||
| LT1081CN#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1081CN#PBF | PRODUCTION | |
| LT1081IN#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1081CN#PBF | PRODUCTION | |
| LT1081IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LT1081CSW#PBF | PRODUCTION | |
| LT1081CSW#TRPBF | PRODUCTION | |
| LT1081ISW#PBF | PRODUCTION | |
| LT1081ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2882 | PRODUCTION | Dual Isolated RS232 μModule Transceiver + Power |