LT1071
PRODUCTION5A and 2.5A High Efficiency Switching Regulators
- Part Models
- 6
- 1ku List Price
- Starting From $7.78
Overview
- Wide Input Voltage Range: 3V to 60V
- Low Quiescent Current: 6mA
- Internal 5A Switch (2.5A for LT1071)
- Very Few External Parts Required
- Self-Protected Against Overloads
- Operates in Nearly All Switching Topologies
- Shutdown Mode Draws Only 50µA Supply Current
- Flyback Regulated Mode has Fully Floating Outputs
- Comes in Standard 5-Pin TO-220 Packages
- Can be Externally Synchronized (Consult Factory)
The LT®1070/LT1071 are monolithic high power switching regulators. They can be operated in all standard switching configurations including buck, boost, flyback, forward,inverting and “Cuk”. A high current, high efficiency switch is included on the die along with all oscillator,control and protection circuitry. Integration of all functions allows the LT1070/LT1071 to be built in a standard 5-pin T0-220 power package. This makes it extremely easy to use and provides “bust proof” operation similar to that obtained with 3-pin linear regulators.
The LT1070/LT1071 operate with supply voltages from 3Vto 60V, and draw only 6mA quiescent current. They can deliver load power up to 100W with no external power devices. By utilizing current mode switching techniques,they provide excellent AC and DC load and line regulation.
The LT1070/LT1071 have many unique features not found even on the vastly more difficult to use low power control chips presently available. They use adaptive antisat switch drive to allow very wide ranging load currents with no loss in efficiency. An externally activated shutdown mode reduces total supply current to 50µA typical for standby operation. Totally isolated and regulated outputs can be generated by using the optional “flyback regulation mode” built into the LT1070/LT1071, without the need for optocouplers or extra transformer windings.
Applications
- Logic Supply 5V at 10A
- 5V Logic to ± 15V Op Amp Supply
- Offline Converter up to 200W
- Battery Upconverter
- Power Inverter (+ to -) or (- to +)
- Fully Floating Multiple Outputs
- For Lower Current Applications, See the LT1072
Documentation
Data Sheet 1
Application Note 6
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1071CT#06PBF | 5-Lead TO-220 (Flow 06) | ||
| LT1071CT#30PBF | 5-Lead TO-220 (Flow 30) | ||
| LT1071CT#PBF | 5-Lead TO-220 | ||
| LT1071HVCT#PBF | 5-Lead TO-220 | ||
| LT1071HVIT#PBF | 5-Lead TO-220 | ||
| LT1071IT#PBF | 5-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT1071CT#06PBF | PRODUCTION | |
| LT1071CT#30PBF | PRODUCTION | |
| LT1071CT#PBF | PRODUCTION | |
| LT1071HVCT#PBF | PRODUCTION | |
| LT1071HVIT#PBF | PRODUCTION | |
| LT1071IT#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT1071
- LT1071HV
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.