LT1033
LT1033
PRODUCTION3A Negative Adjustable Regulator
- Part Models
- 1
- 1ku List Price
- Starting From $4.82
Viewing:
Overview
- NOT RECOMMENDED FOR NEW DESIGNS
Contact Analog Devices for Potential Replacement - Guaranteed 1% Initial Voltage Tolerance
- Guaranteed 0.015%/V Line Regulation
- Guaranteed 0.02%/W Thermal Regulation
- 100% Thermal Limit Burn-In
The LT1033 negative adjustable regulator will deliver up to 3A output current over an output voltage range of –1.2V to –32V, with better line and load regulation and a maximum output voltage error of 1%.
The LT1033 is easy to use and difficult to damage. Internal current and power limiting as well as true thermal limiting prevents device damage due to overloads or shorts, even if the regulator is not fastened to a heat sink.
Maximum reliability is attained with advanced processing techniques combined with a 100% burn-in in the thermal limit mode. This assures that all device protection circuits are working and eliminates field failures experienced with other regulators that receive only standard electrical testing.
Applications
- Adjustable Power Supplies
- System Power Supplies
- Precision Voltage/Current Regulators
- On-Card Regulators
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1033CT#PBF | 3-Lead TO-220 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0175 Laser Top Mark Conversion for DDPAK & TO220 Packages Assembled in ADPG. Country of Origin Code [MY] To Be Incorporated On Top Mark |
||
| LT1033CT#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT1185 | PRODUCTION | Low Dropout Regulator |