Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1029
PRODUCTION5V Bandgap Reference
- Part Models
- 4
- 1ku List Price
- Starting From $2.72
Overview
- 0.2% Output Tolerance
- 0.6Ω Shunt Impedance
- 700µA to 10mA Operating Current
- Pin Compatible with LM136-5
- 20ppm/°C Max. Drift
- Output Voltage Trim does not Affect Drift
- Can be Used as Positive or Negative Reference
The LT1029 is a 5V bandgap reference intended for use in the shunt or “Zener” mode, allowing it to be used as either a positive or negative reference. The output is pretrimmed to ± 0.2% accuracy with 20ppm/°C maximum temperature drift. A trim pin allows additional output adjustment for even more precise output voltage.
Operating current range for the LT1029 is 700μA to 10mA. Extremely low dynamic impedance allows excellent output regulation even with fluctuating operating current.
The LT1029 will replace an LM136-5 or LM336-5 and simplify circuits using the “minimum temperature coefficient” trim network. The LT1029 does not require this special network to meet its temperature drift specification; these application network components are simply removed. If output trimming is required for initial accuracy, the diodes in the trim network should be replaced with jumpers.
Applications
- A-to-D and D-to-A Converters
- Precision Regulators
- Precision Current Sources
- V to F and F to V Converters
Documentation
Data Sheet 1
Application Note 2
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1029ACZ#PBF | 3-Lead TO-92 | ||
| LT1029ACZ#TRPBF | 3-Lead TO-92 | ||
| LT1029CZ#PBF | 3-Lead TO-92 | ||
| LT1029CZ#TRPBF | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1029ACZ#PBF | PRODUCTION | |
| LT1029CZ#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1029ACZ#TRPBF | PRODUCTION | |
| LT1029CZ#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on LT1029 yet. Have something to say?
Start a Discussion on EngineerZone®