Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1019
PRODUCTIONPrecision Reference
- Part Models
- 34
- 1ku List Price
- Starting From $5.69
Overview
- Tight Initial Output Voltage: <0.05%
- Ultralow Drift: 3ppm/°C Typical
- Series or Shunt Operation
- Curvature Corrected
- Ultrahigh Line Rejection: ≈0.5ppm/V
- Low Output Impedance: ≈0.02Ω
- Plug-In Replacement for Present References
- Available at 2.5V, 4.5V, 5V, and 10V
- 100% Noise Tested
- Temperature Output
- Industrial Temperature Range in SO-8
- Available in 8-Lead N8 and S8 Packages
The LT1019 is a third generation bandgap voltage reference utilizing thin film technology and a greatly improved curvature correction technique. Wafer level trimming of both reference and output voltage combines to produce very low TC and tight initial output voltage tolerance.
The LT1019 can both sink and source up to 10mA and can be used in either the series or shunt mode, allowing the reference to operate with positive or negative output voltages without external components. Minimum input/ output voltage is less than 1V in the series mode, providing improved tolerance of low line conditions and excellent line regulation.
The LT1019 is available in four voltages: 2.5V, 4.5V, 5V and 10V. It is a direct replacement for most bandgap references presently available including AD580, AD581, REF-01, REF-02, MC1400, MC1404 and LM168.
Applications
- Negative Shunt References
- A/D and D/A Converters
- Precision Regulators
- Constant Current Sources
- V/F Converters
- Bridge Excitation
Documentation
Data Sheet 1
Reliability Data 1
Application Note 7
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LT1019ACN8-10#PBF | PRODUCTION | |
| LT1019ACN8-2.5#PBF | PRODUCTION | |
| LT1019ACN8-4.5#PBF | PRODUCTION | |
| LT1019ACN8-5#PBF | PRODUCTION | |
| LT1019CN8-10#PBF | PRODUCTION | |
| LT1019CN8-2.5#PBF | PRODUCTION | |
| LT1019CN8-4.5#PBF | PRODUCTION | |
| LT1019CN8-5#PBF | PRODUCTION | |
| LT1019IN8-10#PBF | PRODUCTION | |
| LT1019IN8-2.5#PBF | PRODUCTION | |
| LT1019IN8-4.5#PBF | PRODUCTION | |
| LT1019IN8-5#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1019ACN8-10#PBF | PRODUCTION | |
| LT1019ACN8-2.5#PBF | PRODUCTION | |
| LT1019ACN8-4.5#PBF | PRODUCTION | |
| LT1019ACN8-5#PBF | PRODUCTION | |
| LT1019CN8-10#PBF | PRODUCTION | |
| LT1019CN8-2.5#PBF | PRODUCTION | |
| LT1019CN8-5#PBF | PRODUCTION | |
| LT1019IN8-10#PBF | PRODUCTION | |
| LT1019IN8-2.5#PBF | PRODUCTION | |
| LT1019IN8-4.5#PBF | PRODUCTION | |
| LT1019IN8-5#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LT1019ACN8-10#PBF | PRODUCTION | |
| LT1019ACN8-2.5#PBF | PRODUCTION | |
| LT1019ACN8-4.5#PBF | PRODUCTION | |
| LT1019ACN8-5#PBF | PRODUCTION | |
| LT1019CN8-10#PBF | PRODUCTION | |
| LT1019CN8-2.5#PBF | PRODUCTION | |
| LT1019CN8-4.5#PBF | PRODUCTION | |
| LT1019CN8-5#PBF | PRODUCTION | |
| LT1019IN8-10#PBF | PRODUCTION | |
| LT1019IN8-2.5#PBF | PRODUCTION | |
| LT1019IN8-4.5#PBF | PRODUCTION | |
| LT1019IN8-5#PBF | PRODUCTION | |
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LT1019ACS8-2.5#PBF | PRODUCTION | |
| LT1019ACS8-2.5#TRPBF | PRODUCTION | |
| LT1019ACS8-5#PBF | PRODUCTION | |
| LT1019ACS8-5#TRPBF | PRODUCTION | |
| LT1019AIS8-2.5#PBF | PRODUCTION | |
| LT1019AIS8-2.5#TRPBF | PRODUCTION | |
| LT1019AIS8-5#PBF | PRODUCTION | |
| LT1019AIS8-5#TRPBF | PRODUCTION | |
| LT1019CS8-10#PBF | PRODUCTION | |
| LT1019CS8-10#TRPBF | PRODUCTION | |
| LT1019CS8-2.5#PBF | PRODUCTION | |
| LT1019CS8-2.5#TRPBF | PRODUCTION | |
| LT1019CS8-4.5#PBF | PRODUCTION | |
| LT1019CS8-4.5#TRPBF | PRODUCTION | |
| LT1019CS8-5#PBF | PRODUCTION | |
| LT1019CS8-5#TRPBF | PRODUCTION | |
| LT1019IS8-2.5#PBF | PRODUCTION | |
| LT1019IS8-2.5#TRPBF | PRODUCTION | |
| LT1019IS8-5#PBF | PRODUCTION | |
| LT1019IS8-5#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1019ACS8-2.5#PBF | PRODUCTION | |
| LT1019ACS8-2.5#TRPBF | PRODUCTION | |
| LT1019ACS8-5#PBF | PRODUCTION | |
| LT1019ACS8-5#TRPBF | PRODUCTION | |
| LT1019AIS8-2.5#PBF | PRODUCTION | |
| LT1019AIS8-2.5#TRPBF | PRODUCTION | |
| LT1019AIS8-5#PBF | PRODUCTION | |
| LT1019AIS8-5#TRPBF | PRODUCTION | |
| LT1019CS8-10#PBF | PRODUCTION | |
| LT1019CS8-10#TRPBF | PRODUCTION | |
| LT1019CS8-2.5#PBF | PRODUCTION | |
| LT1019CS8-2.5#TRPBF | PRODUCTION | |
| LT1019CS8-4.5#PBF | PRODUCTION | |
| LT1019CS8-4.5#TRPBF | PRODUCTION | |
| LT1019CS8-5#PBF | PRODUCTION | |
| LT1019CS8-5#TRPBF | PRODUCTION | |
| LT1019IS8-2.5#PBF | PRODUCTION | |
| LT1019IS8-2.5#TRPBF | PRODUCTION | |
| LT1019IS8-5#PBF | PRODUCTION | |
| LT1019IS8-5#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1019ACS8-2.5#PBF | PRODUCTION | |
| LT1019ACS8-2.5#TRPBF | PRODUCTION | |
| LT1019ACS8-5#PBF | PRODUCTION | |
| LT1019ACS8-5#TRPBF | PRODUCTION | |
| LT1019AIS8-2.5#PBF | PRODUCTION | |
| LT1019AIS8-2.5#TRPBF | PRODUCTION | |
| LT1019AIS8-5#PBF | PRODUCTION | |
| LT1019AIS8-5#TRPBF | PRODUCTION | |
| LT1019CS8-10#PBF | PRODUCTION | |
| LT1019CS8-10#TRPBF | PRODUCTION | |
| LT1019CS8-2.5#PBF | PRODUCTION | |
| LT1019CS8-2.5#TRPBF | PRODUCTION | |
| LT1019CS8-4.5#PBF | PRODUCTION | |
| LT1019CS8-4.5#TRPBF | PRODUCTION | |
| LT1019CS8-5#PBF | PRODUCTION | |
| LT1019CS8-5#TRPBF | PRODUCTION | |
| LT1019IS8-2.5#PBF | PRODUCTION | |
| LT1019IS8-2.5#TRPBF | PRODUCTION | |
| LT1019IS8-5#PBF | PRODUCTION | |
| LT1019IS8-5#TRPBF | PRODUCTION | |
|
Dec 18, 2023 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LT1019CN8-4.5#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.