Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLT1004
PRODUCTIONMicropower Voltage Reference
- Part Models
- 20
- 1ku List Price
- Starting From $1.68
Overview
- Guaranteed ±4mV Initial Accuracy LT1004-1.2
- Guaranteed ±20mV Accuracy LT1004-2.5
- Guaranteed 10µA Operating Current
- Guaranteed Temperature Performance
- Operates up to 20mA
- Very Low Dynamic Impedance
The LT1004 Micropower Voltage Reference is a 2-terminal bandgap reference diode designed to provide high accuracy and excellent temperature characteristics at very low operating currents. Optimization of the key parameters in the design, processing and testing of the device results in accuracy specifications previously attainable only with selected units. Below is a distribution plot of reference voltage for a typical lot of LT1004-1.2. Virtually all of the units fall well within the prescribed limits of ±4mV.
The LT1004 is a pin-for-pin replacement for the LM185/LM385 series of references with improved accuracy specifications. More important, the LT1004 is an attractive device for use in systems where accuracy was previously obtained at the expense of power consumption and trimming.
For a low drift micropower reference with guaranteed temperature coefficient, see the LT1034 data sheet.
Applications
- Portable Meter References
- Portable Test Instruments
- Battery-Operated Systems
- Current Loop Instrumentation
Documentation
Data Sheet 1
Application Note 27
Design Note 3
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT1004C-1.2DICE | DIE | ||
| LT1004C-1.2DICE#MILDICE | DIE | ||
| LT1004C-2.5DICE | DIE | ||
| LT1004C-2.5DICE#MILDICE | DIE | ||
| LT1004CS8-1.2#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004CS8-1.2#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004CS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004CS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004CZ-1.2#PBF | 3-Lead TO-92 | ||
| LT1004CZ-1.2#TRPBF | 3-Lead TO-92 | ||
| LT1004CZ-2.5#PBF | 3-Lead TO-92 | ||
| LT1004CZ-2.5#TRPBF | 3-Lead TO-92 | ||
| LT1004IS8-1.2#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004IS8-1.2#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004IS8-2.5#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004IS8-2.5#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LT1004IZ-1.2#PBF | 3-Lead TO-92 | ||
| LT1004IZ-1.2#TRPBF | 3-Lead TO-92 | ||
| LT1004IZ-2.5#PBF | 3-Lead TO-92 | ||
| LT1004IZ-2.5#TRPBF | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 14, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LT1004CS8-1.2#PBF | PRODUCTION | |
| LT1004CS8-1.2#TRPBF | PRODUCTION | |
|
Jun 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LT1004CS8-1.2#PBF | PRODUCTION | |
| LT1004CS8-1.2#TRPBF | PRODUCTION | |
| LT1004CS8-2.5#PBF | PRODUCTION | |
| LT1004CS8-2.5#TRPBF | PRODUCTION | |
| LT1004IS8-1.2#PBF | PRODUCTION | |
| LT1004IS8-1.2#TRPBF | PRODUCTION | |
| LT1004IS8-2.5#PBF | PRODUCTION | |
| LT1004IS8-2.5#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LT1004CS8-2.5#PBF | PRODUCTION | |
| LT1004CS8-2.5#TRPBF | PRODUCTION | |
| LT1004IS8-1.2#PBF | PRODUCTION | |
| LT1004IS8-1.2#TRPBF | PRODUCTION | |
| LT1004IS8-2.5#PBF | PRODUCTION | |
| LT1004IS8-2.5#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1004CZ-1.2#PBF | PRODUCTION | |
| LT1004CZ-2.5#PBF | PRODUCTION | |
| LT1004IZ-1.2#PBF | PRODUCTION | |
| LT1004IZ-2.5#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LT1004CZ-1.2#TRPBF | PRODUCTION | |
| LT1004CZ-2.5#TRPBF | PRODUCTION | |
| LT1004IZ-1.2#TRPBF | PRODUCTION | |
| LT1004IZ-2.5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT1004-1.2
- LT1004-2.5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LT1004 yet. Have something to say?
Start a Discussion on EngineerZone®