Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM4050
PRODUCTION50ppm/°C Precision Micropower Shunt Voltage References with Multiple Reverse Breakdown Voltages
Industry Standard 50ppm/°C Voltage Reference Fits in SC70
- Part Models
- 75
- 1ku List Price
- Starting From $0.55
Overview
- 50ppm/°C (max) Temperature Coefficient Guaranteed over the -40°C to +125°C Temperature Range
- Ultra-Small 3-Pin SC70 Package
- 0.1% (max) Initial Accuracy
- Wide Operating Current Range: 60µA to 15mA
- Low 28µVRMS Output Noise (10Hz to 10kHz)
- 1.225V, 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V Fixed Reverse Breakdown Voltages
- No Output Capacitors Required
- Tolerates Capacitive Loads
- AEC-Q100 Qualified, Refer to Ordering Information for the Specific /V Versions
The LM4050/LM4051 are precision two-terminal, shuntmode, bandgap voltage references available in fixed reverse breakdown voltages of 1.225V, 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V. Ideal for space-critical applications, the LM4050/LM4051 are offered in the subminiature 3-pin SC70 surface-mount packages (1.8mm x 1.8mm), 50% smaller than comparable devices in SOT23 surface-mount package (SOT23 versions are also available).
Laser-trimmed resistors ensure excellent initial accuracy. With a 50ppm/°C temperature coefficient, these devices are offered in three grades of initial accuracy ranging from 0.1% to 0.5%. The LM4050/LM4051 have a 60µA to 15mA shunt-current capability with low dynamic impedance, ensuring stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents. The LM4050/LM4051 do not require an external stabilizing capacitor while ensuring stability with any capacitive loads.
The LM4050/LM4051 specifications are guaranteed over the temperature range of -40°C to +125°C.
Applications
- Automotive
- Cell Phones
- Industrial Process Controls
- Notebook Computers
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LM4050AEM3-2.1+ | SOT_23 | ||
| LM4050AEM3-2.1+T | SOT_23 | ||
| LM4050AEM3-2.1/V+ | SOT_23 | ||
| LM4050AEM3-2.1/V+T | SOT_23 | ||
| LM4050AEM3-2.5+ | SOT_23 | ||
| LM4050AEM3-2.5+T | SOT_23 | ||
| LM4050AEM3-2.5/V+ | SOT_23 | ||
| LM4050AEM3-2.5/V+T | SOT_23 | ||
| LM4050AEM3-3.0+ | SOT_23 | ||
| LM4050AEM3-3.0+T | SOT_23 | ||
| LM4050AEM3-4.1+ | SOT_23 | ||
| LM4050AEM3-4.1+T | SOT_23 | ||
| LM4050AEM3-4.1/V+ | SOT_23 | ||
| LM4050AEM3-4.1/V+T | SOT_23 | ||
| LM4050AEM3-5.0+ | SOT_23 | ||
| LM4050AEM3-5.0+T | SOT_23 | ||
| LM4050AEM3-5.0/V+ | SOT_23 | ||
| LM4050AEM3-5.0/V+T | SOT_23 | ||
| LM4050AEX3-2.1+ | Single Chip Package | ||
| LM4050AEX3-2.1+T | Single Chip Package | ||
| LM4050AEX3-2.5+ | Single Chip Package | ||
| LM4050AEX3-2.5+T | Single Chip Package | ||
| LM4050AEX3-2.5/V+ | Single Chip Package | ||
| LM4050AEX3-2.5/V+T | Single Chip Package | ||
| LM4050AEX3-3.0+T | Single Chip Package | ||
| LM4050AEX3-3.3+ | Single Chip Package | ||
| LM4050AEX3-3.3+T | Single Chip Package | ||
| LM4050AEX3-3.3/V+ | Single Chip Package | ||
| LM4050AEX3-3.3/V+T | Single Chip Package | ||
| LM4050AEX3-5.0+ | Single Chip Package | ||
| LM4050AEX3-5.0+T | Single Chip Package | ||
| LM4050BEM3-2.5+ | SOT_23 | ||
| LM4050BEM3-2.5+T | SOT_23 | ||
| LM4050BEM3-2.5/V+ | SOT_23 | ||
| LM4050BEM3-2.5/V+T | SOT_23 | ||
| LM4050BEM3-3.0+ | SOT_23 | ||
| LM4050BEM3-3.0+T | SOT_23 | ||
| LM4050BEM3-3.0/V+T | SOT_23 | ||
| LM4050BEM3-4.1+ | SOT_23 | ||
| LM4050BEM3-4.1+T | SOT_23 | ||
| LM4050BEM3-4.1/V+ | SOT_23 | ||
| LM4050BEM3-4.1/V+T | SOT_23 | ||
| LM4050BEM3-5.0+ | SOT_23 | ||
| LM4050BEM3-5.0+T | SOT_23 | ||
| LM4050BEX3-2.1+T | Single Chip Package | ||
| LM4050BEX3-2.5+ | Single Chip Package | ||
| LM4050BEX3-2.5+T | Single Chip Package | ||
| LM4050BEX3-2.5/V+ | Single Chip Package | ||
| LM4050BEX3-2.5/V+T | Single Chip Package | ||
| LM4050BEX3-3.0+ | Single Chip Package | ||
| LM4050BEX3-3.0+T | Single Chip Package | ||
| LM4050BEX3-3.3+ | Single Chip Package | ||
| LM4050BEX3-3.3+T | Single Chip Package | ||
| LM4050BEX3-5.0+ | Single Chip Package | ||
| LM4050BEX3-5.0+T | Single Chip Package | ||
| LM4050CEM3-2.1+ | SOT_23 | ||
| LM4050CEM3-2.1+T | SOT_23 | ||
| LM4050CEM3-2.5+ | SOT_23 | ||
| LM4050CEM3-2.5+T | SOT_23 | ||
| LM4050CEM3-4.1+ | SOT_23 | ||
| LM4050CEM3-4.1+T | SOT_23 | ||
| LM4050CEM3-5.0+ | SOT_23 | ||
| LM4050CEM3-5.0+T | SOT_23 | ||
| LM4050CEM3-5.0/V+ | SOT_23 | ||
| LM4050CEM3-5.0/V+T | SOT_23 | ||
| LM4050CEX3-2.5+ | Single Chip Package | ||
| LM4050CEX3-2.5+T | Single Chip Package | ||
| LM4050CEX3-3.0+ | Single Chip Package | ||
| LM4050CEX3-3.0+T | Single Chip Package | ||
| LM4050CEX3-3.3+ | Single Chip Package | ||
| LM4050CEX3-3.3+T | Single Chip Package | ||
| LM4050CEX3-3.3/V+ | Single Chip Package | ||
| LM4050CEX3-3.3/V+T | Single Chip Package | ||
| LM4050CEX3-5.0+ | Single Chip Package | ||
| LM4050CEX3-5.0+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| LM4050AEM3-2.1+ | PRODUCTION | |
| LM4050AEM3-2.1+T | PRODUCTION | |
| LM4050AEM3-2.5+ | PRODUCTION | |
| LM4050AEM3-2.5+T | PRODUCTION | |
| LM4050AEM3-3.0+ | PRODUCTION | |
| LM4050AEM3-3.0+T | PRODUCTION | |
| LM4050AEM3-4.1+ | PRODUCTION | |
| LM4050AEM3-4.1+T | PRODUCTION | |
| LM4050AEM3-5.0+ | PRODUCTION | |
| LM4050AEM3-5.0+T | PRODUCTION | |
| LM4050BEM3-2.5+T | PRODUCTION | |
| LM4050BEM3-3.0+ | PRODUCTION | |
| LM4050BEM3-3.0+T | PRODUCTION | |
| LM4050BEM3-4.1+ | PRODUCTION | |
| LM4050BEM3-4.1+T | PRODUCTION | |
| LM4050BEM3-5.0+ | PRODUCTION | |
| LM4050BEM3-5.0+T | PRODUCTION | |
| LM4050CEM3-2.1+ | PRODUCTION | |
| LM4050CEM3-2.1+T | PRODUCTION | |
| LM4050CEM3-2.5+ | PRODUCTION | |
| LM4050CEM3-2.5+T | PRODUCTION | |
| LM4050CEM3-4.1+ | PRODUCTION | |
| LM4050CEM3-4.1+T | PRODUCTION | |
| LM4050CEM3-5.0+ | PRODUCTION | |
| LM4050CEM3-5.0+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| LM4050AEM3-2.1+T | PRODUCTION | |
| LM4050AEM3-2.5+ | PRODUCTION | |
| LM4050AEM3-2.5+T | PRODUCTION | |
| LM4050AEM3-3.0+T | PRODUCTION | |
| LM4050AEM3-4.1+T | PRODUCTION | |
| LM4050AEM3-5.0+T | PRODUCTION | |
| LM4050BEM3-2.5+T | PRODUCTION | |
| LM4050BEM3-3.0+ | PRODUCTION | |
| LM4050BEM3-3.0+T | PRODUCTION | |
| LM4050BEM3-4.1+T | PRODUCTION | |
| LM4050BEM3-5.0+T | PRODUCTION | |
| LM4050CEM3-2.1+T | PRODUCTION | |
| LM4050CEM3-2.5+T | PRODUCTION | |
| LM4050CEM3-4.1+T | PRODUCTION | |
| LM4050CEM3-5.0+T | PRODUCTION | |
|
Jan 21, 2020 - 2002 DESIGN |
||
| LM4050AEM3-2.5+ | PRODUCTION | |
| LM4050AEM3-2.5+T | PRODUCTION | |
| LM4050AEX3-2.5+ | PRODUCTION | |
| LM4050AEX3-2.5+T | PRODUCTION | |
| LM4050BEX3-2.5+ | PRODUCTION | |
| LM4050BEX3-2.5+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| LM4050AEM3-2.5+ | PRODUCTION | |
| LM4050BEM3-2.5+ | PRODUCTION | |
| LM4050BEM3-4.1+T | PRODUCTION | |
| LM4050CEM3-2.1+T | PRODUCTION | |
| LM4050CEM3-2.5+T | PRODUCTION | |
| LM4050CEM3-5.0+T | PRODUCTION | |
|
Jan 27, 2020 - 2002N DESIGN |
||
| LM4050AEM3-5.0+ | PRODUCTION | |
| LM4050AEM3-5.0+T | PRODUCTION | |
| LM4050BEM3-5.0+ | PRODUCTION | |
| LM4050BEM3-5.0+T | PRODUCTION | |
| LM4050BEX3-3.0+ | PRODUCTION | |
| LM4050BEX3-3.0+T | PRODUCTION | |
| LM4050BEX3-3.3+ | PRODUCTION | |
| LM4050BEX3-3.3+T | PRODUCTION | |
| LM4050CEM3-2.1+ | PRODUCTION | |
| LM4050CEM3-2.1+T | PRODUCTION | |
| LM4050CEM3-2.5+ | PRODUCTION | |
| LM4050CEM3-2.5+T | PRODUCTION | |
| LM4050CEM3-4.1+ | PRODUCTION | |
| LM4050CEM3-4.1+T | PRODUCTION | |
| LM4050CEX3-3.3+T | PRODUCTION | |
| LM4050CEX3-5.0+ | PRODUCTION | |
| LM4050CEX3-5.0+T | PRODUCTION | |
|
Jul 21, 2020 - 2072 MECHANICAL DATASHEET |
||
| LM4050AEX3-2.1+ | PRODUCTION | |
| LM4050AEX3-2.1+T | PRODUCTION | |
| LM4050AEX3-2.5+ | PRODUCTION | |
| LM4050AEX3-2.5+T | PRODUCTION | |
| LM4050AEX3-2.5/V+ | PRODUCTION | |
| LM4050AEX3-2.5/V+T | PRODUCTION | |
| LM4050AEX3-3.0+T | PRODUCTION | |
| LM4050AEX3-3.3+ | PRODUCTION | |
| LM4050AEX3-3.3+T | PRODUCTION | |
| LM4050AEX3-3.3/V+ | PRODUCTION | |
| LM4050AEX3-3.3/V+T | PRODUCTION | |
| LM4050AEX3-5.0+ | PRODUCTION | |
| LM4050AEX3-5.0+T | PRODUCTION | |
| LM4050BEX3-2.5+ | PRODUCTION | |
| LM4050BEX3-2.5+T | PRODUCTION | |
| LM4050BEX3-2.5/V+T | PRODUCTION | |
| LM4050BEX3-3.0+ | PRODUCTION | |
| LM4050BEX3-3.0+T | PRODUCTION | |
| LM4050BEX3-3.3+ | PRODUCTION | |
| LM4050BEX3-3.3+T | PRODUCTION | |
| LM4050BEX3-5.0+ | PRODUCTION | |
| LM4050BEX3-5.0+T | PRODUCTION | |
| LM4050CEX3-2.5+T | PRODUCTION | |
| LM4050CEX3-3.0+ | PRODUCTION | |
| LM4050CEX3-3.0+T | PRODUCTION | |
| LM4050CEX3-3.3+T | PRODUCTION | |
| LM4050CEX3-3.3/V+T | PRODUCTION | |
| LM4050CEX3-5.0+ | PRODUCTION | |
| LM4050CEX3-5.0+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| LM4050AEX3-2.1+ | PRODUCTION | |
| LM4050AEX3-2.1+T | PRODUCTION | |
| LM4050AEX3-2.5+ | PRODUCTION | |
| LM4050AEX3-2.5+T | PRODUCTION | |
| LM4050AEX3-5.0+ | PRODUCTION | |
| LM4050AEX3-5.0+T | PRODUCTION | |
| LM4050BEX3-3.3+ | PRODUCTION | |
| LM4050BEX3-3.3+T | PRODUCTION | |
| LM4050BEX3-5.0+ | PRODUCTION | |
| LM4050BEX3-5.0+T | PRODUCTION | |
| LM4050CEX3-2.5+T | PRODUCTION | |
| LM4050CEX3-3.0+ | PRODUCTION | |
| LM4050CEX3-3.0+T | PRODUCTION | |
| LM4050CEX3-3.3+T | PRODUCTION | |
| LM4050CEX3-5.0+ | PRODUCTION | |
| LM4050CEX3-5.0+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| LM4050AEX3-2.1+T | PRODUCTION | |
| LM4050AEX3-2.5+T | PRODUCTION | |
| LM4050AEX3-3.3+T | PRODUCTION | |
| LM4050AEX3-5.0+T | PRODUCTION | |
| LM4050BEX3-2.5+T | PRODUCTION | |
| LM4050BEX3-3.0+T | PRODUCTION | |
| LM4050BEX3-3.3+T | PRODUCTION | |
| LM4050CEX3-3.3+ | PRODUCTION | |
| LM4050CEX3-3.3+T | PRODUCTION | |
| LM4050CEX3-5.0+T | PRODUCTION | |
|
Apr 16, 2020 - 2038A ASSEMBLY |
||
| LM4050AEX3-3.3+T | PRODUCTION | |
| LM4050BEX3-2.5+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| LM4050CEM3-2.5+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 1 | ||
| LM4040 | PRODUCTION | Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages |
Latest Discussions
No discussions on LM4050 yet. Have something to say?
Start a Discussion on EngineerZone®