Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLM4040C
PRODUCTIONImproved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages
- Part Models
- 149
- 1ku List Price
- Starting From $0.41
Overview
- Ultra-Small 3-Pin SC70 Package
- 0.1% (max) Initial Accuracy
- 100ppm/°C (max) Temperature Coefficient Guaranteed over -40°C to +125°C Temperature Range
- Wide Operating Current Range: 60µA to 15mA
- Low 28µVRMS Output Noise (10Hz to 10kHz)
- 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V Fixed Reverse Breakdown Voltages
- No Output Capacitors Required
- Tolerates Capacitive Loads
- AEC-Q100 Qualified—LM4040BIM3-2.5/V+T, LM4040AEM3-3.0/V+T, LM4040AEX3-3.0/V+T, LM4040CEM3-5.0/V+T
The LM4040 is a precision two-terminal shunt mode, bandgap voltage reference available in fixed reverse breakdown voltages of 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V. Ideal for space-critical applications, the LM4040 is offered in the subminiature 3-pin SC70 surface-mount package (1.8mm x 1.8mm), 50% smaller than comparable devices in SOT23 surface-mount packages (SOT23 versions are also available).
Laser-trimmed resistors ensure precise initial accuracy. With a 100ppm/°C temperature coefficient, the device is offered in four grades of initial accuracy ranging from 0.1% to 1%. The LM4040 has a 60µA to 15mA shunt current capability with low dynamic impedance, ensuring stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
The LM4040 does not require an external stabilizing capacitor while ensuring stability with any capacitive load.
The LM4040 is guaranteed over the temperature range of -40°C to +125°C.
For a 1.225V output version, refer to the LM4041 data sheet.
Applications
- Cell Phones
- Industrial Process Controls
- Notebook Computers
- Portable Battery-Powered Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LM4040AEM3-2.1+ | SOT_23 | ||
| LM4040AEM3-2.1+T | SOT_23 | ||
| LM4040AEM3-2.5+ | SOT_23 | ||
| LM4040AEM3-2.5+T | SOT_23 | ||
| LM4040AEM3-3.0+ | SOT_23 | ||
| LM4040AEM3-3.0+T | SOT_23 | ||
| LM4040AEM3-3.0/V+ | SOT_23 | ||
| LM4040AEM3-3.0/V+T | SOT_23 | ||
| LM4040AEM3-4.1+T | SOT_23 | ||
| LM4040AEM3-5.0+ | SOT_23 | ||
| LM4040AEM3-5.0+T | SOT_23 | ||
| LM4040AEM3-5.0/V+ | SOT_23 | ||
| LM4040AEM3-5.0/V+T | SOT_23 | ||
| LM4040AEX3-2.5+ | Single Chip Package | ||
| LM4040AEX3-2.5+T | Single Chip Package | ||
| LM4040AEX3-3.0+ | Single Chip Package | ||
| LM4040AEX3-3.0+T | Single Chip Package | ||
| LM4040AEX3-3.0/V+ | Single Chip Package | ||
| LM4040AEX3-3.0/V+T | Single Chip Package | ||
| LM4040AEX3-3.3+ | Single Chip Package | ||
| LM4040AEX3-3.3+T | Single Chip Package | ||
| LM4040AEX3-4.1+ | Single Chip Package | ||
| LM4040AEX3-4.1+T | Single Chip Package | ||
| LM4040AEX3-5.0+ | Single Chip Package | ||
| LM4040AEX3-5.0+T | Single Chip Package | ||
| LM4040AIM3-2.1+ | SOT_23 | ||
| LM4040AIM3-2.1+T | SOT_23 | ||
| LM4040AIM3-2.5+ | SOT_23 | ||
| LM4040AIM3-2.5+T | SOT_23 | ||
| LM4040AIM3-3.0+ | SOT_23 | ||
| LM4040AIM3-3.0+T | SOT_23 | ||
| LM4040AIM3-4.1+ | SOT_23 | ||
| LM4040AIM3-4.1+T | SOT_23 | ||
| LM4040AIM3-5.0+ | SOT_23 | ||
| LM4040AIM3-5.0+T | SOT_23 | ||
| LM4040AIX3-2.1+ | Single Chip Package | ||
| LM4040AIX3-2.1+T | Single Chip Package | ||
| LM4040AIX3-2.5+ | Single Chip Package | ||
| LM4040AIX3-2.5+T | Single Chip Package | ||
| LM4040AIX3-3.0+ | Single Chip Package | ||
| LM4040AIX3-3.0+T | Single Chip Package | ||
| LM4040AIX3-4.1+ | Single Chip Package | ||
| LM4040AIX3-4.1+T | Single Chip Package | ||
| LM4040AIX3-5.0+ | Single Chip Package | ||
| LM4040AIX3-5.0+T | Single Chip Package | ||
| LM4040BEM3-2.1+ | SOT_23 | ||
| LM4040BEM3-2.1+T | SOT_23 | ||
| LM4040BEM3-3.0+ | SOT_23 | ||
| LM4040BEM3-3.0+T | SOT_23 | ||
| LM4040BEM3-4.1+ | SOT_23 | ||
| LM4040BEM3-4.1+T | SOT_23 | ||
| LM4040BEM3-4.1/V+ | SOT_23 | ||
| LM4040BEM3-4.1/V+T | SOT_23 | ||
| LM4040BEM3-5.0+ | SOT_23 | ||
| LM4040BEM3-5.0+T | SOT_23 | ||
| LM4040BEX3-2.5+ | Single Chip Package | ||
| LM4040BEX3-2.5+T | Single Chip Package | ||
| LM4040BEX3-4.1+ | Single Chip Package | ||
| LM4040BEX3-4.1+T | Single Chip Package | ||
| LM4040BEX3-5.0+ | Single Chip Package | ||
| LM4040BEX3-5.0+T | Single Chip Package | ||
| LM4040BIM3-2.1+ | SOT_23 | ||
| LM4040BIM3-2.1+T | SOT_23 | ||
| LM4040BIM3-2.5+ | SOT_23 | ||
| LM4040BIM3-2.5+T | SOT_23 | ||
| LM4040BIM3-2.5/V+ | SOT_23 | ||
| LM4040BIM3-2.5/V+T | SOT_23 | ||
| LM4040BIM3-3.0+ | SOT_23 | ||
| LM4040BIM3-3.0+T | SOT_23 | ||
| LM4040BIM3-4.1+ | SOT_23 | ||
| LM4040BIM3-4.1+T | SOT_23 | ||
| LM4040BIM3-5.0+ | SOT_23 | ||
| LM4040BIM3-5.0+T | SOT_23 | ||
| LM4040BIX3-2.5+ | Single Chip Package | ||
| LM4040BIX3-2.5+T | Single Chip Package | ||
| LM4040BIX3-3.0+ | Single Chip Package | ||
| LM4040BIX3-3.0+T | Single Chip Package | ||
| LM4040BIX3-5.0+ | Single Chip Package | ||
| LM4040BIX3-5.0+T | Single Chip Package | ||
| LM4040CEM3-2.1+ | SOT_23 | ||
| LM4040CEM3-2.1+T | SOT_23 | ||
| LM4040CEM3-2.5+ | SOT_23 | ||
| LM4040CEM3-2.5+T | SOT_23 | ||
| LM4040CEM3-3.0+ | SOT_23 | ||
| LM4040CEM3-3.0+T | SOT_23 | ||
| LM4040CEM3-4.1+ | SOT_23 | ||
| LM4040CEM3-4.1+T | SOT_23 | ||
| LM4040CEM3-5.0+ | SOT_23 | ||
| LM4040CEM3-5.0+T | SOT_23 | ||
| LM4040CEM3-5.0/V+ | SOT_23 | ||
| LM4040CEM3-5.0/V+T | SOT_23 | ||
| LM4040CEX3-2.5+ | Single Chip Package | ||
| LM4040CEX3-2.5+T | Single Chip Package | ||
| LM4040CEX3-3.0+ | Single Chip Package | ||
| LM4040CEX3-3.0+T | Single Chip Package | ||
| LM4040CEX3-3.3+ | Single Chip Package | ||
| LM4040CEX3-3.3+T | Single Chip Package | ||
| LM4040CEX3-4.1+ | Single Chip Package | ||
| LM4040CEX3-4.1+T | Single Chip Package | ||
| LM4040CEX3-5.0+ | Single Chip Package | ||
| LM4040CEX3-5.0+T | Single Chip Package | ||
| LM4040CIM3-2.1+ | SOT_23 | ||
| LM4040CIM3-2.1+T | SOT_23 | ||
| LM4040CIM3-2.5+ | SOT_23 | ||
| LM4040CIM3-2.5+T | SOT_23 | ||
| LM4040CIM3-3.0+ | SOT_23 | ||
| LM4040CIM3-3.0+T | SOT_23 | ||
| LM4040CIM3-4.1+ | SOT_23 | ||
| LM4040CIM3-4.1+T | SOT_23 | ||
| LM4040CIM3-5.0+ | SOT_23 | ||
| LM4040CIM3-5.0+T | SOT_23 | ||
| LM4040CIX3-2.1+ | Single Chip Package | ||
| LM4040CIX3-2.1+T | Single Chip Package | ||
| LM4040CIX3-2.5+ | Single Chip Package | ||
| LM4040CIX3-2.5+T | Single Chip Package | ||
| LM4040CIX3-4.1+ | Single Chip Package | ||
| LM4040CIX3-4.1+T | Single Chip Package | ||
| LM4040CIX3-5.0+ | Single Chip Package | ||
| LM4040CIX3-5.0+T | Single Chip Package | ||
| LM4040DEM3-2.5+ | SOT_23 | ||
| LM4040DEM3-2.5+T | SOT_23 | ||
| LM4040DEM3-3.0+ | SOT_23 | ||
| LM4040DEM3-3.0+T | SOT_23 | ||
| LM4040DEM3-4.1+ | SOT_23 | ||
| LM4040DEM3-4.1+T | SOT_23 | ||
| LM4040DEM3-5.0+ | SOT_23 | ||
| LM4040DEM3-5.0+T | SOT_23 | ||
| LM4040DEX3-2.1+ | Single Chip Package | ||
| LM4040DEX3-2.1+T | Single Chip Package | ||
| LM4040DEX3-2.5+T | Single Chip Package | ||
| LM4040DEX3-3.0+T | Single Chip Package | ||
| LM4040DEX3-3.3+ | Single Chip Package | ||
| LM4040DEX3-3.3+T | Single Chip Package | ||
| LM4040DIM3-2.5+ | SOT_23 | ||
| LM4040DIM3-2.5+T | SOT_23 | ||
| LM4040DIM3-3.0+ | SOT_23 | ||
| LM4040DIM3-3.0+T | SOT_23 | ||
| LM4040DIM3-4.1+ | SOT_23 | ||
| LM4040DIM3-4.1+T | SOT_23 | ||
| LM4040DIM3-5.0+ | SOT_23 | ||
| LM4040DIM3-5.0+T | SOT_23 | ||
| LM4040DIX3-2.1+ | Single Chip Package | ||
| LM4040DIX3-2.1+T | Single Chip Package | ||
| LM4040DIX3-2.5+ | Single Chip Package | ||
| LM4040DIX3-2.5+T | Single Chip Package | ||
| LM4040DIX3-3.0+ | Single Chip Package | ||
| LM4040DIX3-3.0+T | Single Chip Package | ||
| LM4040DIX3-5.0+ | Single Chip Package | ||
| LM4040DIX3-5.0+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 27, 2020 - 2002N DESIGN |
||
| LM4040AEM3-2.1+ | PRODUCTION | |
| LM4040AEM3-2.1+T | PRODUCTION | |
| LM4040AEM3-3.0+ | PRODUCTION | |
| LM4040AEM3-3.0+T | PRODUCTION | |
| LM4040AEX3-3.0+ | PRODUCTION | |
| LM4040AEX3-3.0+T | PRODUCTION | |
| LM4040AEX3-3.3+ | PRODUCTION | |
| LM4040AEX3-3.3+T | PRODUCTION | |
| LM4040AEX3-5.0+ | PRODUCTION | |
| LM4040AEX3-5.0+T | PRODUCTION | |
| LM4040AIX3-2.5+ | PRODUCTION | |
| LM4040AIX3-2.5+T | PRODUCTION | |
| LM4040AIX3-3.0+ | PRODUCTION | |
| LM4040AIX3-3.0+T | PRODUCTION | |
| LM4040AIX3-5.0+ | PRODUCTION | |
| LM4040AIX3-5.0+T | PRODUCTION | |
| LM4040BIM3-2.1+ | PRODUCTION | |
| LM4040BIM3-2.1+T | PRODUCTION | |
| LM4040BIM3-3.0+ | PRODUCTION | |
| LM4040BIM3-3.0+T | PRODUCTION | |
| LM4040BIX3-2.5+ | PRODUCTION | |
| LM4040BIX3-2.5+T | PRODUCTION | |
| LM4040BIX3-3.0+ | PRODUCTION | |
| LM4040BIX3-3.0+T | PRODUCTION | |
| LM4040BIX3-5.0+ | PRODUCTION | |
| LM4040BIX3-5.0+T | PRODUCTION | |
| LM4040CEM3-3.0+ | PRODUCTION | |
| LM4040CEM3-3.0+T | PRODUCTION | |
| LM4040CEM3-4.1+T | PRODUCTION | |
| LM4040CIM3-3.0+ | PRODUCTION | |
| LM4040CIM3-3.0+T | PRODUCTION | |
| LM4040CIX3-2.1+ | PRODUCTION | |
| LM4040CIX3-2.1+T | PRODUCTION | |
| LM4040CIX3-2.5+ | PRODUCTION | |
| LM4040CIX3-2.5+T | PRODUCTION | |
| LM4040CIX3-5.0+ | PRODUCTION | |
| LM4040CIX3-5.0+T | PRODUCTION | |
| LM4040DEM3-2.5+ | PRODUCTION | |
| LM4040DEM3-2.5+T | PRODUCTION | |
| LM4040DEM3-5.0+ | PRODUCTION | |
| LM4040DEM3-5.0+T | PRODUCTION | |
| LM4040DEX3-3.0+T | PRODUCTION | |
| LM4040DEX3-3.3+ | PRODUCTION | |
| LM4040DEX3-3.3+T | PRODUCTION | |
| LM4040DIM3-2.5+ | PRODUCTION | |
| LM4040DIM3-2.5+T | PRODUCTION | |
| LM4040DIX3-2.1+ | PRODUCTION | |
| LM4040DIX3-2.1+T | PRODUCTION | |
| LM4040DIX3-3.0+ | PRODUCTION | |
| LM4040DIX3-3.0+T | PRODUCTION | |
| LM4040DIX3-5.0+ | PRODUCTION | |
| LM4040DIX3-5.0+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| LM4040AEM3-2.1+ | PRODUCTION | |
| LM4040AEM3-3.0+T | PRODUCTION | |
| LM4040AIM3-4.1+T | PRODUCTION | |
| LM4040BEM3-3.0+T | PRODUCTION | |
| LM4040CEM3-3.0+T | PRODUCTION | |
| LM4040CIM3-2.5+ | PRODUCTION | |
| LM4040CIM3-4.1+T | PRODUCTION | |
| LM4040CIM3-5.0+ | PRODUCTION | |
| LM4040DEM3-2.5+ | PRODUCTION | |
| LM4040DEM3-4.1+T | PRODUCTION | |
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| LM4040AEM3-2.1+T | PRODUCTION | |
| LM4040AEM3-2.5+ | PRODUCTION | |
| LM4040AEM3-2.5+T | PRODUCTION | |
| LM4040AEM3-3.0+ | PRODUCTION | |
| LM4040AEM3-3.0+T | PRODUCTION | |
| LM4040AEM3-5.0+ | PRODUCTION | |
| LM4040AEM3-5.0+T | PRODUCTION | |
| LM4040AIM3-2.1+ | PRODUCTION | |
| LM4040AIM3-2.1+T | PRODUCTION | |
| LM4040AIM3-2.5+ | PRODUCTION | |
| LM4040AIM3-2.5+T | PRODUCTION | |
| LM4040AIM3-3.0+ | PRODUCTION | |
| LM4040AIM3-3.0+T | PRODUCTION | |
| LM4040AIM3-4.1+ | PRODUCTION | |
| LM4040AIM3-4.1+T | PRODUCTION | |
| LM4040AIM3-5.0+ | PRODUCTION | |
| LM4040AIM3-5.0+T | PRODUCTION | |
| LM4040BEM3-2.1+ | PRODUCTION | |
| LM4040BEM3-2.1+T | PRODUCTION | |
| LM4040BEM3-3.0+T | PRODUCTION | |
| LM4040BEM3-4.1+T | PRODUCTION | |
| LM4040BEM3-5.0+T | PRODUCTION | |
| LM4040BIM3-2.1+ | PRODUCTION | |
| LM4040BIM3-2.1+T | PRODUCTION | |
| LM4040BIM3-2.5+ | PRODUCTION | |
| LM4040BIM3-2.5+T | PRODUCTION | |
| LM4040BIM3-3.0+ | PRODUCTION | |
| LM4040BIM3-3.0+T | PRODUCTION | |
| LM4040BIM3-4.1+ | PRODUCTION | |
| LM4040BIM3-4.1+T | PRODUCTION | |
| LM4040BIM3-5.0+ | PRODUCTION | |
| LM4040BIM3-5.0+T | PRODUCTION | |
| LM4040CEM3-2.1+T | PRODUCTION | |
| LM4040CEM3-2.5+T | PRODUCTION | |
| LM4040CEM3-3.0+ | PRODUCTION | |
| LM4040CEM3-3.0+T | PRODUCTION | |
| LM4040CEM3-4.1+T | PRODUCTION | |
| LM4040CEM3-5.0+T | PRODUCTION | |
| LM4040CIM3-2.1+ | PRODUCTION | |
| LM4040CIM3-2.1+T | PRODUCTION | |
| LM4040CIM3-2.5+ | PRODUCTION | |
| LM4040CIM3-2.5+T | PRODUCTION | |
| LM4040CIM3-3.0+ | PRODUCTION | |
| LM4040CIM3-3.0+T | PRODUCTION | |
| LM4040CIM3-4.1+T | PRODUCTION | |
| LM4040CIM3-5.0+T | PRODUCTION | |
| LM4040DEM3-2.5+ | PRODUCTION | |
| LM4040DEM3-2.5+T | PRODUCTION | |
| LM4040DEM3-4.1+ | PRODUCTION | |
| LM4040DEM3-4.1+T | PRODUCTION | |
| LM4040DEM3-5.0+ | PRODUCTION | |
| LM4040DEM3-5.0+T | PRODUCTION | |
| LM4040DIM3-2.5+ | PRODUCTION | |
| LM4040DIM3-2.5+T | PRODUCTION | |
| LM4040DIM3-3.0+T | PRODUCTION | |
| LM4040DIM3-4.1+T | PRODUCTION | |
| LM4040DIM3-5.0+ | PRODUCTION | |
| LM4040DIM3-5.0+T | PRODUCTION | |
|
Jul 21, 2020 - 2072 MECHANICAL DATASHEET |
||
| LM4040AEX3-2.5+ | PRODUCTION | |
| LM4040AEX3-2.5+T | PRODUCTION | |
| LM4040AEX3-3.0+ | PRODUCTION | |
| LM4040AEX3-3.0+T | PRODUCTION | |
| LM4040AEX3-3.0/V+T | PRODUCTION | |
| LM4040AEX3-3.3+ | PRODUCTION | |
| LM4040AEX3-3.3+T | PRODUCTION | |
| LM4040AEX3-4.1+ | PRODUCTION | |
| LM4040AEX3-4.1+T | PRODUCTION | |
| LM4040AEX3-5.0+ | PRODUCTION | |
| LM4040AEX3-5.0+T | PRODUCTION | |
| LM4040AIX3-2.1+ | PRODUCTION | |
| LM4040AIX3-2.1+T | PRODUCTION | |
| LM4040AIX3-2.5+ | PRODUCTION | |
| LM4040AIX3-2.5+T | PRODUCTION | |
| LM4040AIX3-3.0+ | PRODUCTION | |
| LM4040AIX3-3.0+T | PRODUCTION | |
| LM4040AIX3-4.1+ | PRODUCTION | |
| LM4040AIX3-4.1+T | PRODUCTION | |
| LM4040AIX3-5.0+ | PRODUCTION | |
| LM4040AIX3-5.0+T | PRODUCTION | |
| LM4040BEX3-2.5+ | PRODUCTION | |
| LM4040BEX3-2.5+T | PRODUCTION | |
| LM4040BEX3-4.1+ | PRODUCTION | |
| LM4040BEX3-4.1+T | PRODUCTION | |
| LM4040BEX3-5.0+ | PRODUCTION | |
| LM4040BEX3-5.0+T | PRODUCTION | |
| LM4040BIX3-2.5+ | PRODUCTION | |
| LM4040BIX3-2.5+T | PRODUCTION | |
| LM4040BIX3-3.0+ | PRODUCTION | |
| LM4040BIX3-3.0+T | PRODUCTION | |
| LM4040BIX3-5.0+ | PRODUCTION | |
| LM4040BIX3-5.0+T | PRODUCTION | |
| LM4040CEX3-3.0+ | PRODUCTION | |
| LM4040CEX3-3.0+T | PRODUCTION | |
| LM4040CEX3-3.3+ | PRODUCTION | |
| LM4040CEX3-3.3+T | PRODUCTION | |
| LM4040CEX3-4.1+T | PRODUCTION | |
| LM4040CEX3-5.0+ | PRODUCTION | |
| LM4040CEX3-5.0+T | PRODUCTION | |
| LM4040CIX3-2.1+ | PRODUCTION | |
| LM4040CIX3-2.1+T | PRODUCTION | |
| LM4040CIX3-2.5+ | PRODUCTION | |
| LM4040CIX3-2.5+T | PRODUCTION | |
| LM4040CIX3-4.1+T | PRODUCTION | |
| LM4040CIX3-5.0+ | PRODUCTION | |
| LM4040CIX3-5.0+T | PRODUCTION | |
| LM4040DEX3-2.5+T | PRODUCTION | |
| LM4040DEX3-3.0+T | PRODUCTION | |
| LM4040DEX3-3.3+ | PRODUCTION | |
| LM4040DEX3-3.3+T | PRODUCTION | |
| LM4040DIX3-2.1+ | PRODUCTION | |
| LM4040DIX3-2.1+T | PRODUCTION | |
| LM4040DIX3-2.5+ | PRODUCTION | |
| LM4040DIX3-2.5+T | PRODUCTION | |
| LM4040DIX3-3.0+ | PRODUCTION | |
| LM4040DIX3-3.0+T | PRODUCTION | |
| LM4040DIX3-5.0+ | PRODUCTION | |
| LM4040DIX3-5.0+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| LM4040AEX3-2.5+ | PRODUCTION | |
| LM4040AEX3-2.5+T | PRODUCTION | |
| LM4040AEX3-3.0+ | PRODUCTION | |
| LM4040AEX3-3.0+T | PRODUCTION | |
| LM4040AEX3-3.3+ | PRODUCTION | |
| LM4040AEX3-3.3+T | PRODUCTION | |
| LM4040AIX3-2.5+ | PRODUCTION | |
| LM4040AIX3-2.5+T | PRODUCTION | |
| LM4040AIX3-3.0+ | PRODUCTION | |
| LM4040AIX3-3.0+T | PRODUCTION | |
| LM4040AIX3-5.0+ | PRODUCTION | |
| LM4040AIX3-5.0+T | PRODUCTION | |
| LM4040BIX3-2.5+ | PRODUCTION | |
| LM4040BIX3-2.5+T | PRODUCTION | |
| LM4040BIX3-3.0+ | PRODUCTION | |
| LM4040BIX3-3.0+T | PRODUCTION | |
| LM4040BIX3-5.0+ | PRODUCTION | |
| LM4040BIX3-5.0+T | PRODUCTION | |
| LM4040CIX3-2.5+ | PRODUCTION | |
| LM4040CIX3-2.5+T | PRODUCTION | |
| LM4040CIX3-5.0+ | PRODUCTION | |
| LM4040CIX3-5.0+T | PRODUCTION | |
| LM4040DEX3-3.0+T | PRODUCTION | |
| LM4040DEX3-3.3+ | PRODUCTION | |
| LM4040DEX3-3.3+T | PRODUCTION | |
| LM4040DIX3-2.1+ | PRODUCTION | |
| LM4040DIX3-2.1+T | PRODUCTION | |
| LM4040DIX3-3.0+ | PRODUCTION | |
| LM4040DIX3-3.0+T | PRODUCTION | |
| LM4040DIX3-5.0+ | PRODUCTION | |
| LM4040DIX3-5.0+T | PRODUCTION | |
|
Jan 21, 2020 - 2002 DESIGN |
||
| LM4040AIM3-2.5+ | PRODUCTION | |
| LM4040AIM3-2.5+T | PRODUCTION | |
| LM4040BEX3-2.5+ | PRODUCTION | |
| LM4040BEX3-2.5+T | PRODUCTION | |
| LM4040CIM3-5.0+ | PRODUCTION | |
| LM4040CIM3-5.0+T | PRODUCTION | |
|
Apr 16, 2020 - 2038A ASSEMBLY |
||
| LM4040AIX3-4.1+ | PRODUCTION | |
| LM4040AIX3-4.1+T | PRODUCTION | |
| LM4040BEX3-2.5+ | PRODUCTION | |
| LM4040BEX3-2.5+T | PRODUCTION | |
| LM4040CEX3-3.3+T | PRODUCTION | |
| LM4040DIX3-2.5+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| LM4040BEM3-4.1+T | PRODUCTION | |
| LM4040CEM3-3.0+T | PRODUCTION | |
| LM4040CIM3-5.0+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on LM4040C yet. Have something to say?
Start a Discussion on EngineerZone®