LM334S
LM334S
PRODUCTIONConstant Current Source and Temperature Sensor
- Part Models
- 4
- 1ku List Price
- Starting From $2.26
Viewing:
Overview
- 1µA to 10mA Operation
- 0.02%/V Regulation
- 0.8V to 40V Operating Voltage
- Can be Used as Linear Temperature Sensor
- Draws No Reverse Current
- Supplied in Standard Transistor Packages
The LM134 is a three-terminal current source designed to operate at current levels from 1µA to 10mA, as set by an external resistor. The device operates as a true two terminal current source, requiring no extra power connections or input signals. Regulation is typically 0.02%/V and terminal-to-terminal voltage can range from 800mV to 40V.
Because the operating current is directly proportional to absolute temperature in degrees Kelvin, the device will also find wide applications as a temperature sensor. The temperature dependence of the operating current is 0.336%/°C at room temperature. For example, a device operating at 298µA will have a temperature coefficient of 1mA/°C. The temperature dependence is extremely accurate and repeatable. Devices specified as temperature sensors in the 100µA to 1mA range are the LM134-3, LM234-3 and the LM134-6, LM234-6, with the dash numbers indicating ±3°C and ±6°C accuracies, respectively.
If a zero temperature coefficient current source is required, this is easily achieved by adding a diode and a resistor.
Applications
- Current Mode Temperature Sensing
- Constant Current Source for Shunt References
- Cold Junction Compensation Constant-Gain Bias for Bipolar Differential Stage
- Micropower Bias Networks
- Buffer for Photoconductive Cell
- Current Limiter
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LM334S8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LM334S8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LM334Z#PBF | 3-Lead TO-92 | ||
| LM334Z#TRPBF | 3-Lead TO-92 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0236 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LM334S8#PBF | PRODUCTION | |
| LM334S8#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0254 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 1 of 2) |
||
| LM334S8#PBF | PRODUCTION | |
| LM334S8#TRPBF | PRODUCTION | |
|
Nov 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LM334S8#PBF | PRODUCTION | |
| LM334S8#TRPBF | PRODUCTION | |
|
Feb 20, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LM334Z#PBF | PRODUCTION | |
|
Mar 6, 2022 - 22_0014 Final Packaging Changes for TO-92, TO-5 and TO-46 |
||
| LM334Z#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.